Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsOther Covers & Supports398-3671: 86 Pin Engine Dress Cover
HomeStructures & Other Systems ComponentsOther Covers & Supports398-3671: 86 Pin Engine Dress Cover
398-3671: 86 Pin Engine Dress Cover

Cat® Black Plastic Dress Cover for Engine Wiring Harness

Brand: Cat

Product Images
398-3671: 86 Pin Engine Dress Cover
398-3671: 86 Pin Engine Dress Cover

Cat® Black Plastic Dress Cover for Engine Wiring Harness

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 398-3671

Units of Measure

USMetric
Material Description: Nylon
Standard Color: Black
Overall Width (in): 4.1
Overall Height (in): 1.6
Material: Polyamide Plastic
Overall Width (mm): 103.0
Overall Length (in): 5.6
Overall Height (mm): 41.0
Overall Length (mm): 141.0
View More
Compatible Models for part number 398-3671

GENERATOR

LC51XX LC31XX

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040

MOTOR GRADER

120 GC 140 120 140 GC

ASPHALT COMPACTOR

CB16 CB15 CB13

WHEEL SKIDDER

555D 535D 545D 525D

TRACK-TYPE TRACTOR

D3K2 XL D6K2 XL D6K2 LGP D6N XL D6N D6K D4 D5 D4K2 LGP D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K2 XL D4K2 XL

KNUCKLEBOOM LOADER

2484D 579D 559D 2384D

ASPHALT PAVER

AP1055 AP655 AP-1000F AP600 AP555F AP500F AP-1055F AP655F AP600F AP1000

MARINE ENGINE

C7.1

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 LL 538 548 558 FM528

LOG LOADR FORST MACH

558

EXCAVATOR

316F L M315F 323F SA FM538 312F M317F FM548 335F 323F M318F MH3040 326 GC 548 316F 317 558 326F L 323F OEM 320F L FM558 326F 320 GX 538 330F LN 313F 330GC 320 GC 325F 336 GC 325F LCR 323F LN 318F L 320 326 330 GC 325 323 318F 330 313F L 335 336 333 330F L 314F CR 323 GX 329F L 335F LCR 323 GC 330F 315F LCR M320GC 323F L 326F LN

VIBRATORY COMPACTOR

CS-56B CS-68B CS-54B CS-66B CS-78B CP12 CS-64B CS-76B CP-54B CS-74B CB-68B CP-56B CP-68B CB-66B CP-74B CB-64B CS12

MOBILE HYD POWER UNIT

330 MHPU 323F OEM 330F 330FMHPU

GENERATOR SET

XQP115 XQ125CM C7.1 C4.4 C7.1 GEN XQ230 XQP200

HEX BASED SPL SOLUTION

330F OEM

ENGINE

C7.1 MARIN C7.1

TRACK LOADER

963 953 963K 953K

SOIL COMPACTOR

CP68B CP56B 815K 815 CP11 CP12 CP14 CP16 CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CS56B CS68B CS66B CS78B CP74B

BACKHOE LOADER

416F2 420F2 428F2 432F2 430F2 444F2 440 450 434F2

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

910M 930 938 926 914M 918M

WHEEL LOADER

962 950M 962M 926 930 938 930M 950 962M Z 950M Z 950GC 950 GC 938M 926M

ENGINE - MACHINE

C4.4

WHEELED EXCAVATOR

M314 MH3026 M315 MH3024 M322 M320 M318F M315GC M318 M319 M316 M317 MH3040 M320F M323F M322F M316F M314F

ENGINE - INDUSTRIAL

MX35

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C7.1 C4.4

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

COMPACTOR

CCS9 CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced