Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home398-5236: LINK AS-TRAC
Home398-5236: LINK AS-TRAC
398-5236: LINK AS-TRAC

Cat® Link Assembly 1 Tooth Master, 44 Sections, PPR, SALT, 260.4mm Track Pitch

Brand: Cat

Product Images
398-5236: LINK AS-TRAC
398-5236: LINK AS-TRAC
398-5236: LINK AS-TRAC
398-5236: LINK AS-TRAC
398-5236: LINK AS-TRAC

Cat® Link Assembly 1 Tooth Master, 44 Sections, PPR, SALT, 260.4mm Track Pitch

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 398-5236

Units of Measure

USMetric
Link Inside Spread Sprocket (in): 4.921
Number of Track Sections: 44.0
Rotating Bushing Track (Rbt): No
Pin Retention System: Ppr
Rail To Bushing OD (mm): 57.5
Link Inside Spread Roller (in): 5.551
UC System: GD
Rail To Bushing OD (in): 2.264
Shoe Bolt Hole Spacing B (mm): 190
Link Inside Spread Roller (mm): 141
Shoe Bolt Hole Spacing C (mm): 250
Shoe Bolt Hole Spacing A (in): 3.15
Link Height (mm): 181
Shoe Bolt Hole Spacing A (mm): 80
Number of Sections: 44
Shoe Bolt Hole Spacing B (in): 7.48
Bushing OD (in): 3.74
Link Outside Spread (in): 11.496
Bushing OD (mm): 95
Bolt Hole Diameter (in): 1.164
Grease Track Type: Not Applicable
Link Inside Spread Sprocket (mm): 125
Link Outside Spread (mm): 292
Seal And Lube Type: SALT
Bolt Hole Diameter (mm): 29.57
Bolt Size (mm): 28.575
Master Link Type: 1 Tooth Master
Track Pitch (mm): 260.4
Rail To Pin Boss OD (mm): 60
Bolt Size (in): 1 1/8
Track Pitch (in): 10.252
Rail To Pin Boss OD (in): 2.362
Track Bolt Thread: 1.125
Shoe Bolt Hole Spacing C (in): 9.843
Pin Length (in): 11.974
Link Height (in): 7.126
Wear Sensor: No
Track Stiffening System: Not Applicable
Master Bolt Thread: 1.125
Pin Length (mm): 304.15
View More
Compatible Models for part number 398-5236

TRACK-TYPE TRACTOR

D10T2 D10T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced