Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Bearings399-4439: 95.25mm Inner Diameter General Duty Cone Bearing
HomeDrivetrainFinal DriveFinal Drive Bearings399-4439: 95.25mm Inner Diameter General Duty Cone Bearing
399-4439: 95.25mm Inner Diameter General Duty Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)(General Duty)

Brand: Cat

Product Images
399-4439: 95.25mm Inner Diameter General Duty Cone Bearing
399-4439: 95.25mm Inner Diameter General Duty Cone Bearing
399-4439: 95.25mm Inner Diameter General Duty Cone Bearing
399-4439: 95.25mm Inner Diameter General Duty Cone Bearing
399-4439: 95.25mm Inner Diameter General Duty Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)(General Duty)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 399-4439
Material: Carbon Steel
View More
Compatible Models for part number 399-4439

GENERATOR

SR4

POWER MODULE

PM3516 PM3512

MOTOR GRADER

12H 12G 12M 12K 12M 3 12M 2 16 160K 120M 160H 160G 160M 140M 3 AWD 12M 3 AWD 140M 3 140M 2 160H NA 140 GC 160H ES 120M 2 12H NA 163H 12H ES 14H NA 160 140M 140K 163H NA 140H 140G 160M 2 160M 3 14L 140H NA 150 14M 130G 140K 2 160M 3 AWD 140H ES 140 143H 14H 14G

TRACK-TYPE TRACTOR

D4D D4E D4E SR

MARINE ENGINE

3516 3512 3508 C18 D379A D379B D399 3508B 3306B 3512B 3304B D398A D398B 3516B

MARINE AUXILIARY

3516B 3512B 3508B 3512 3508

VIBRATORY COMPACTOR

CS-663E CP-663E CS-683E

PETROLEUM PACKAGE

CX31-C9I C18

RIPPER SCARIFIER

12G 130G 140G

GENERATOR SET

3516 3512 3512B 3508

WHEEL TRACTOR

666 641 651 657

RECLAIMER MIXER

RM-300

HYDRAULIC CONTROL

143 140

VEHICULAR ENGINE

3516 3512

ENGINE

G3412 C13B

TRACK LOADER

951C 951B 941B 955C 941

PETROLEUM ENGINE

3512 3516C C15 C13 C18 C11 C9 C7

BACKHOE LOADER

446D 446B 446

ENGINE - MACHINE

3116 3114 3408 3304

GEN SET ENGINE

3306 3304 3516B 3508 3304B 3512 3508B 3516

RIPPER

4

ENGINE - INDUSTRIAL

3406B

PNEUMATIC COMPACTOR

CW34 PS-360B PS-360C PF-290B CW-34

INDUSTRIAL ENGINE

3304 3306 C9.3B 3176C 3176B 3412 C18 D333C 3406E 3406B 3406C D342 D343 3126 D398B 3126B 3304B 3406 3116 3512 3114 3196 3412E 3412C 3516 3408E 3408B 3408C C-12 C-15 C-10 C-16 C7 C9 3306B 3508 D398 3456 D353C D353E D353D C-9 C11 C13 C15 C9.3 D342C D330C

WHEEL SCRAPER

666 666B 657 657B

GAS ENGINE

G333C G398 G399 G379A G342C G3304 G3306 G353D G3412 G3408 G3406 G379

BULLDOZER

4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced