Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components399-7361: 72 Teeth Rear Crankshaft Gear
HomeEngineEngine ComponentsPistons & Other Piston ComponentsOther Piston Components399-7361: 72 Teeth Rear Crankshaft Gear
399-7361: 72 Teeth Rear Crankshaft Gear

Cat® Rear Crankshaft Gear facilitates a secure connection between the rear gear to the engine crankshaft for enabling power transmission.

Brand: Cat

Product Images
399-7361: 72 Teeth Rear Crankshaft Gear
399-7361: 72 Teeth Rear Crankshaft Gear

Cat® Rear Crankshaft Gear facilitates a secure connection between the rear gear to the engine crankshaft for enabling power transmission.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 399-7361

Units of Measure

USMetric
Width (mm): 375.92
Height (mm): 76.2
Length (in): 15.5
Material: Low Alloy Steel
Height (in): 3.0
Length (mm): 393.7
View More
Compatible Models for part number 399-7361

PUMPER

SPF743

GENERATOR SET

3516E

MARINE ENGINE

3512E 3516E

INDUSTRIAL ENGINE

3512E

ENGINE

3512E 3516E

TRUCK

785G 793D 785

LOCOMOTIVE ENGINE

3512E

PETROLEUM ENGINE

3512E 2016

GAS ENGINE

G3516

OFF HIGHWAY TRUCK

789G 793 793D 789 785

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6060

WHEEL LOADER

994K 995

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced