Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Caterpillar© 2026 All Rights Reserved
Caterpillar© 2026 All Rights Reserved
Sealing Cup Plug
Brand: Cat
Sealing Cup Plug
Brand: Cat
Sign in
Select Store
Select Store
Add Equipment
Add Equipment
Add Equipment
Description:
Cat® Non-Threaded Plugs are held to the highest standards of quality and reliability. These plugs are manufactured to exacting tolerances to ensure leak free connections. Each Cat Non-Threaded Plug is designed to meet or exceed industry standards, where applicable, for operating pressure and corrosion protection to ensure a long life and proper machine functionality.
Attributes:
• Designed to meet or exceed the performance of industry standard parts and provide leak free performance
• Available in a variety of sizes in both press fit and expanding configurations
• The image provided is for reference only. Plug construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Applications:
Non-Threaded plugs are designed to contain fluid and hold pressure when properly assembled. They are often used to permanently seal holes that are required for manufacturing or the assembly of internal components in engine blocks and valve bodies. Consult your owner’s manual or contact your local Cat Dealer for more information.
We are still working on adding a specification for this part.
GENERATOR
WEG SR500 XQP500 XQP550 SR4 SR5 SR4B SR4BHV XQ330 LC51XX
TRUCK ENGINE
3306C 3306B 3176 3408B 3406E 3406C 3406B 3208 3176B G3306 1673B 1673C C-10 C-12 C-18 C-15 C-16 3306 C7 C9 C-9 C11 C13 C16 C15 C18 1673 1674 1676 1693 3408 3406
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 627K LRC 623K LRC 631K 637K 623K 621K 627K 657 651
SPL EXCAVATOR BASED SOLN
OEM-PM
TRACK SKIDDER
527 517 D4HTSK II D5HTSK II D4HTSK III
WHEEL SKIDDER
518C 545D 525 518 515 528 545 555D 535D 528B 525D 530B
ROTARY DRILL
MD6310 MD6250 MD6200 MD6540C MD6380
TRACK FELLER BUNCHER
2491 541 2 2590 TK711 511 522 521 521B 532 522B 541 551 552 2290 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 TK741 2390 2391
UNDERGROUND ARTICULATED TRUCK
AD22
FORESTRY PRODUCTS
568
OEM MOB HYD PWR UNIT
336MHPU
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 349D L 336D2 L EL300 330 LN 374D L 330C FM 336E L 336E H 231D E240 345D L 235B 235C 235D 365C 365B 349F LXE E300 336D LN 349 GC 330C L 349D2 L 330-A 330C LN 330C MH 345C MH 345 GC 336D 336E 336F 336F XE 330B LN 336 MHPU M325C 336D L 350-A L 374F 345C L EL240 336F LN 245D 330B 330C 330D 245B 390F L 365B L 336D2 LXE MH3295 340D2 L 340MHPU 340F L UHD 330B L 350 OEM 229 225 340F L LRE 235 340D L 219 215 385C L MH 245 345B II 215B 215C 215D 375-A L 374F L E300B 385C FS 345B 345C 345D 349F L 385C L 219D 336F L XE 349D 350 L 349E 349F 340F 345B L 330-A L 336F LN XE 385B 385C 365C L 345B II MH 336D2 L XE 390D 390F 336E LNH 350-A 349E L VG 349D2 336D2 568 FM 352 UHD 340 349 345 352 350 355 336 395 330-A LN 365B II EL300B 374 349E L 225B 225D 3101 352F XE VG 330D FM 330-A L 352F-VG 365C L MH 229D FM568 352F 336F L 336D2 GC 336F LNXE 336E LN 336E LH 390D L 330D L 330D MH 330D LN 568 FM LL 345D L VG 336D2 XE 375-A
SHOVEL
6040
WHEEL TRACTOR
660B 666B 623B 623G 623H 623E 623F 621B 621R 621E 621F 621G 621H 621S 627B 627G 627H 627E 627F 631K 615C II 631D 631E 631C 631G 621K OEM 633C 633D 639D 637G 637D 637E 637K 641B 650B 633E II 651B 651E 615 611 627 621 623 637 641 651 657 666 657E 657B 657G 615C 613C
ROTARY MIXER
RM800 RM500B
MARINE POWERTRAIN
C12
HEX BASED SPL SOLUTION
352F OEM
HYDRAULIC CONTROL
163 143 153 141 140 48 183B
VEHICULAR ENGINE
3516 3512 D346 D348 D349
TRACK LOADER
973C 973D 973K 977D 977H 977K 977L 931C 983B BS3GII 963D 963K 951C 951B 953D 955C 955H 955K 955L 963 973 983 931 943 941 941B
SOIL COMPACTOR
825H 825G 825K 825C 825B 825 815 815K 815B 815F 815F II 825G II
PETROLEUM TRANSMISSION
TH48-E80
PETROLEUM ENGINE
3508C 3508B C9 3412E C175-16 3516 3512 C15 C13 C18 C11 C27 C32 C-15 2016 3516C 3516B 3512E 3512C 3512B
WHEEL DOZER
834G 834H 834B 834K 834 824B 844 854 824H 824G 824C 824K 814 824 854G 854K 814B 814K 814F 844H 844K 814F II 824G II
LANDFILL COMPACTOR
836 826 826G II 816F II 816 816B 816F 826C 826B 826G 826H 826K 836H 836G 836K
GRAPPLE
518 120C 125C
PETROLEUM GEN SET
G3306B C27 C15 C18 C32 3512B 3512C
COMPACT WHEEL LOADER
910
WHEEL LOADER
988 XE 986H 986K G926 980XE 988B 988G 988H 988F 988K G936 814K 988F II 972 XE 980 XE 980K HLG 990K 990H 972M XE 993K 992D 992B 992C 992G 992K 972XE 994F 994D 994K 994H 988GC 950B 950E 950K 950M 966XE 980GC 966F II 962M Z 950M Z 972G II 966M XE 982XE 966 XE 962K 962M 966D 966C 966F 966E 966H 966G 966L 966K 966M 966R 962 966 972 966 GC 986 980 982 988 995 994 990 993 992 920 980G II 988K XE 930 936 950 982 XE 950B/950E 970F 966G II 972G 972H 972K 972M 972L 930R 930T 936E 936F 990 II 980F II 966K XE 980B 980C 980F 980H 980G 980L 980K 980M 982M
SOIL STABILIZER
SS-250B SS-250
ARTICULATED TRUCK
D35HP D30C D30D D35C D300E II D400E D400D 725 740 745 730 735 725C 730C2 D350E D350D D350C D300E D300D D300B D400 D40D D250E D250B D400E II 725C2 740 GC 730C 735C 735B 735 OEM D250E II D25D D25C D350E II 730 EJECTOR 740C 740B 745C
WHEELED EXCAVATOR
W330B W345C MH M330D W345B II
ENGINE - INDUSTRIAL
C15 LD700E 3512B 3516B 3561B CG170-16 3406B 3406C
INDUSTRIAL ENGINE
3304 3306 C-12 C-15 C-10 C-16 3306B G3520H 3304B D342C C32 C27 C18 C9.3 3508B D398 D379 3516B 3516C D342 D343 D348 D349 D346 3512E 3512B 3512C C9.3B D333C 3196 C-9 C11 C13 C15 D330C D379B 3126 3116 3512 3516 3508 G3520 C9 C32B D320A 3412E 3412C C7.1 3456 3176C 3176B C175-16 3412 3406 3406E 3406B 3406C D398B 3408E 3408B 3408C CG137-08 D353C D353E D353D
QUARRY TRUCK
777E 775D 775B 773E 771D 771C 772G 770G
WHEEL SCRAPER
666B 621E 621F 621B 623F 623E 627G 627F 627B 627E 631G 637K 637E 637G 637B 637D 639D 651E 657G 657E 657B 615C 627 611 666 637 657
LOGGER
227
SPRAY AR
CAT WDS
TRACTOR
768C 768B 772B 776D 776C 776B 784C 784B 772 776
GAS ENGINE
G333C G379A G3304 G3306 G3512E G3512B G3512J G3412 G3516J G3516E G3408 G3406 G3516C G3516B G398 G343 G379 G3306B G3304B G3520B G3520J CG137-08 CG137-12 G3408C G3408B G342C G3508J G3508B G353D G3520 G3512 G3516 G3508
BULLDOZER
6 8SU 955 10SU 10C 11U 10S 10U 977A 9SU 7S LGP 834U 834S 6SU 824S 825 7SU 11SU 8S 8U 9C 9U 9S 4S 4P 5A 5P 5S 6A 6S 7A 7S 7U 8A 4A
FELLER BUNCHER
FB518
PUMPER
SPS342 SPS343 HT400 SCT673 CPT372 SBF214 SPF343 SPF743 SPF343C SPT343 SPT342 SUF557
UNDERGROUND ART TRUCK
AE40 AD45B AD60 AD55 AD63 AD30 AD45 AD40 AD22 AD55B AE40 II
SHOVEL LOGGER
345C
POWER MODULE
3516B 3516C OEM POWER TR43-C18L PP3516 XQG135 XQC1200 XQC1600 XQG400 PM3456 PM3412 PMG3516 XQ2280 C32 C18 TR43 PM3508 PM3516 PM3512 TR43-E44
LOAD HAUL DUMP
R1700 II R1300 R1700 XE R1600G R1600H R1600 R2900 R2900 XE R1700G R3000H R2900G R1700 R1300G
SITE PREP TRACTOR
586C 2864C
REMAN ENGINE
3516B 3406E
MATERIAL HANDLER
MH3050 MH3250 MH3260 MH3295
OFF HIGHWAY TRUCK
777G 777E 773GC 798 AC 785D 3508B 796 AC 789G 789D 772 770 793D 777 775 773 789 785 793
WINCH
57 56 55 59 58 528 518 54H 57H 56H 59N 59L 58L
MOTOR GRADER
130G 140M 3 140M 2 12M 3 AWD 16H NA 120G 24 120B 16 14 18 163H 12M 3 12M 2 163H NA 160M 2 160M 3 16GC 16M3 140H ES 12H NA 140H NA 160M 3 AWD 24H 24M 160H 160G 160M 140M 3 AWD 14M-3 12H ES 14H NA 140B 140M 140H 140G 143H 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 14H 14G 14E 12H 12G 14M3 120 12F 12E 160H NA
OEM SOLUTIONS
TR35E44-C9.3BL 3412C
ROTARY CUTTER
RC7 RC20
HYDRAULIC SHOVEL
6020 6018 6015 6040 6030 6020B 6015 FS 6040 FS 6060 6030 T4 6030 T2 6015B
TRACK-TYPE TRACTOR
D6G2 LGP D10 D11 D8 GC D4H D4D D4E D5B D5M D5H D5E D6E SR D6C D6D D6R D6T D6M D6K D6E D6G D6H D7E D4E SR D7R XR D6T LGP D6T XW D6T XL D8GC D7R D7F D7G D7H D8T D8R D8K D8L D8N D8H D9E D9G D9T D9R D9L D9N D9H D6T XW PAT D5K XL D6R LGP D6D SR D6H II D4K XL D9 GC D7R SERIES D10N D10R D10T D11N D11R D11T D6H XL D6H XR D7R LGP D6T LGPPAT D6R STD D6T XL PAT D4H XL D7R II D3K LGP D6R II D6G SR D6 XE D6GC D6R XL D6K XL D6G2 XL D7E LGP D5K LGP D6R III D6XE D4H III D6F SR D3K XL D9 D3 D6 D5 D8 D7 D4K LGP D5H XL D7G2 D10T2 D8R II
MARINE AUXILIARY
C32 C32B 3508B 3508C 3512 3508 3516C 3516B 3512C 3512B
MARINE ENGINE
3196 3126 3116 3516 3512 C18 MARINE 3508 C18 C12 C15 D330A D330B D330C D375D 3516B 3516C 3516E 3512C 3512E D337F C32B 3512B D333A D333B D333C 3126B C12 MARINE 3208 C9.3 D342C D364 D349 D346 D348 D342 D343 D334 D337 D336 D315 3306B 3304B 3176C 3176B C32 MARINE 3304 3306 C9 C7 D353E D353C D353D C-12 D397D 3408B 3408C 3406B 3406C 3406E C140 C30 C32 3412 3408 3406 3508C 3508B C175-16 D326F 3412C 3412E 3412D
PIPELAYER
578 561M 561H 561B 561D 561C 572R 572F 572G 571G 571F 587T 587R PL83 PL87 PL72 583T 583R 583K 583H 572R II 589 594H 594
STABILIZER MIXER
SM-350
MINING EXCAVATOR
5230B 5130 5110B 5230 5130B
EXPANDED MINING PRODUCTS
LD350
FRONT SHOVEL
385C 5080 5090B 235C
VIBRATORY COMPACTOR
CS-653 CS-643 CB-614 CP-553 CP-643 CP-653 CS-553 CS-551 CB-534
ENGINE - GENERATOR SET
3508B
MOBILE HYD POWER UNIT
330D L 349D L 349E L HVG 385C 350MHPU 352FMHPU TH43-C18 336F 336D 336E 330D 330C 365C L 390F 385C L 336D L 349E 345D 345C 336E HVG 349D2 345C L 336FMHPU 340D2 L
PETROLEUM PACKAGE
3508 CX35-C18I CX31-P600 TH48-E80 TH48-E70 CX35-P800 CX31-C15I TH31-C9P CX31-C13I C18 CX31-C18I
RIPPER SCARIFIER
140G 130G 12G 16G
POWER PACKAGE
G3406
GENERATOR SET
G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 D500GC C13GENSET DE605GC DG500 3516 3512 D300GC XQ425 DE600SGC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H 3508C G3516K 3508B D450GC DE1250S XQP300 C18 I6 XQP310 D250GC G3512E G3512H G3512K C13 XQ375 C18 GENSET C13 XQ350 DE450GC 3412 CG137-12 C32 GENSET CG137-08 3456 DE1500 DE400SGC C18 GEN SET DE1000S XQP1100 G3520C G3520B G3520E G3520H G3520K 3512C 3512B DE500GC C32B G3306B 3516C 3516B 3516E DE1400 DE500 3304B G3306 D400GC DE660GC C18 GEN SE D1250 D550GC C9 3516B GEN D350GC 3306B DE450SGC 3516C GEN SET G3406 DE630 G3412 DG400 C15 GENSET C32 GEN SET DE715GC C18 C15 C13 C15 I6 DE550GC C18 MARINE GS DG450 C9.3 C9 GEN SET C175-16GENSET DG350 SR5 C27 DE350SGC XQ330 C32 D800 C15 GEN SE DE400GC C175-20 DE500SGC C175-16 G3412C DE1250 3408C 3406C 3406E
RECLAIMER MIXER
RM400 RM800 RM500B RM-500 RM-250C RM-350B RM-350 RM-300
ENGINE
C175-16 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E C15 C18 3508PETROL C32B C32B INDUSTRIAL G3412C C32 MARINE G3412 G3408C G3406 G3408 3126 C32 INDUSTRIAL 3516PETROLEUM C9 INDUSTRIAL C13B G3520 G3520J G3520H 3512PETROL C9.3 C27 INDUSTRIAL
LOCOMOTIVE ENGINE
3516 3512 C18 3516C 3516B 3512E 3512C 3512B C175-16 C32 C27 3508 3508C 3508B
EJECTOR TRUCK
730C 740B D400E II 730C2 EJ 740 730
MACHINE CNTRL & GDNC
COMMAND COMMAND CONSOLE
COLD PLANER
PM620 PM622 PR-750B PR-1000 PR-450C PM-465 PM820 PM825 PM822 PM-565B PM312 PM313 PM310 PM-200 PM-201 PR-1000C PR-450 PM-565
FOREST PRODUCTS
OTHER
COMBAT VEHICLE ENGINE
C13
WIDE BODY TRUCK
707
ROAD RECLAIMER
RM600 RM500 RR-250 RM800 RR-250B RM400 RM500B RM-350B
ENGINE - MACHINE
3516C C-12 C9 3304 3306 3408 3176C 3116 C27 C4.4 C-9 3208
CHALLENGER
65 75 MT765 MT755 MT745 MT735 95E 85C 85E 85D MTC855 MTC865 MTC835 MTC845 75D 75C 75E 70C MTC735 MTC745 MTC755 MTC765 MT865 MT855 65C 65B 65E 65D MT845 MT835
GEN SET ENGINE
3516B G3520B 3512B 3456 3412 3406 3408 DE1100 G3520 G3508 G3516 G3512 3508B 3508 3512 3516 3406C 3406E 3406B 3408B 3408C G3412C C13GENSET 3208 3412C DE800S 3304B 3306B POWER SYS G3516C G3516B C15 GEN SE 3306 3304 C-12
TRANSMISSION
TR35
RIPPER
D5 8D 11 10 977 963 951 955 7 6 5 4 9 8
ROTARY/TRACK DRILLS
MD5075 MD5150C MD6290 MD5125 MD5075C
BOOM
120C
OFF-HIGHWAY TRUCK
D10R
TRUCK
793F XQ 775G 775F 775E 775D 777C 777B 777D 777G 777F 775G OEM 785 789 793 797 770G 795F XQ 772G 773E 773D 773G 773F 773B 769 772 770 773 777 794 AC 772G OEM 769B 769D 769C 795F AC 793F AC 773G LRC 793F OEM 793D 793B 793C 793F 797F 797B 775G LRC 793F CMD 789C 789D 789B 770G OEM 69D 785G 773G OEM 785C 785D 785B
WHEEL FELLER BUNCHER
573D 2670D 2570D 563D
POWERTRAIN
TR43E44-C13BL TR43M44-C13B TR35E44-C9.3B
Select Store
For pricing & availability