Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings3B-4124: Tapered Roller Bearing Cup (Cup Only)
HomeDrivetrainDifferentialsDifferential Bearings3B-4124: Tapered Roller Bearing Cup (Cup Only)
3B-4124: Tapered Roller Bearing Cup (Cup Only)

Cat®Tapered Roller Bearing Cup (Cup Only) (Final Drive, Drive Train)

Brand: Cat

Product Images
3B-4124: Tapered Roller Bearing Cup (Cup Only)
3B-4124: Tapered Roller Bearing Cup (Cup Only)
3B-4124: Tapered Roller Bearing Cup (Cup Only)
3B-4124: Tapered Roller Bearing Cup (Cup Only)
3B-4124: Tapered Roller Bearing Cup (Cup Only)

Cat®Tapered Roller Bearing Cup (Cup Only) (Final Drive, Drive Train)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-4124
Material: Alloy Steel
View More
Compatible Models for part number 3B-4124

INTEGRATED TOOLCARRIER

IT18F IT18B IT38G II IT38G IT38F IT28G IT28F IT18

WHEEL TRACTOR-SCRAPER

613G

WINCH

57H 56 56H

MOTOR GRADER

12F 140 14E

TRACK-TYPE TRACTOR

D6H XL D7R D6H XR D6T LGP D7H D6R III D2 D1 D3 D6 D5 D8 D7 D8T D4K2 LGP D8R D8N D6H II D6R STD D6XE D7R LGP D8 GC D3K2 XL D6T LGPPAT D8R II D6T XL PAT D6T XW PAT D6 XE D5R LGP D6N LGP D6R XL D6R II D5K2 LGP D6T XW D3K2 LGP D6T XL D7R SERIES D8GC D5R2 D6N OEM D5K2 XL D5R XL D7R II D6N XL D6R D6T D6N D6R LGP D4K2 XL D7R XR D6H

WHEEL SKIDDER

525 515 518C 525C 525B

TRANSMISSION-MILITARY

CX28

PIPELAYER

583T PL83 PL87 PL72

WATER FORDING TRACTOR

D7R II

VIBRATORY COMPACTOR

CS-431C CP-643 CS-323C CS-433C CP-653 CS-653 CP-433C CP-323C CS-643

WHEEL TRACTOR

613C II 613C

GENERATOR SET

3508B

RECLAIMER MIXER

RM-250C RM-300

EJECTOR TRUCK

740 740B

WHEEL DOZER

834B

WHEEL LOADER

962M Z 962 928H 928G 950M Z 980 928HZ 962L 950M 950L 962M 916 938G II 936F G916 980B 928F 938G 938F 930G 930H 950

ROAD RECLAIMER

RR-250 RR-250B

WIDE BODY TRUCK

707

SOIL STABILIZER

SS-250B SS-250

INDUSTRIAL TRACTOR

HA771 TK371

CHALLENGER

65C 65B 65D 70C 65 75D 75C 75 85C 85D

ARTICULATED TRUCK

740C 740B D25C D350C 740 GC D35HP D35C 745C D400 740 735C 735B 745 735 OEM 735

RIPPER

7 6 8

WHEEL FELLER BUNCHER

HA770 TK370 533

BULLDOZER

6 7SU 6A 6S 7A 7S 7U 6SU 7S LGP 8A 8U 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced