Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-4606: 31.75mm Length Cotter Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-4606: 31.75mm Length Cotter Pin
3B-4606: 31.75mm Length Cotter Pin

Cat® Cotter Pin is a fastening pin with a split end for securing components and preventing unintentional movement.

Brand: Cat

Product Images
3B-4606: 31.75mm Length Cotter Pin
3B-4606: 31.75mm Length Cotter Pin
3B-4606: 31.75mm Length Cotter Pin
3B-4606: 31.75mm Length Cotter Pin
3B-4606: 31.75mm Length Cotter Pin

Cat® Cotter Pin is a fastening pin with a split end for securing components and preventing unintentional movement.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-4606
Cotter End Type: Mitered End
Pin Length - B (in): 1 1/4
Pin Diameter - A (in): 1/16
Material: Zinc Plated Steel,Zinc Plated Steel,Carbon Steel
Pin Type: Cotter Pins
View More
Compatible Models for part number 3B-4606

TRACK-TYPE TRACTOR

D7G D6C D6D D5 D4E D5B

RIPPER

951 977 6 5 4

HYDRAULIC CONTROL

143 153 141 163 140

TRUCK

769 769B

TRACK LOADER

951C 951B 955K 955L 941

TRACTOR

768B

BULLDOZER

4S 6S 5A 5S 4A

WINCH

55

WHEEL LOADER

920 966C 950B 950E 950 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced