Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-4625: Cotter
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-4625: Cotter
3B-4625: Cotter

Cotter Pin Mitered End

Brand: Cat

Product Images
3B-4625: Cotter
3B-4625: Cotter
3B-4625: Cotter
3B-4625: Cotter
3B-4625: Cotter

Cotter Pin Mitered End

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-4625

Units of Measure

USMetric
Cotter End Type: Mitered End
Material Description: Steel
Notes: OAL: 69.85, Pin Diameter: 3.9688
Pin Length - B (in): 2 3/4
Pin Diameter - A (in): 5/32
Material: Zinc Plated Steel,Carbon Steel,Alloy Mixed: Metal
Dimensions (mm): steel cotter pin
Pin Type: Cotter Pins
View More
Compatible Models for part number 3B-4625

WHEEL SCRAPER

637 651E 631D 630B 631C 641B 657 637E 630A 631B 666 657E 666B 637B 641 657B

COLD PLANER

PC3 PC4

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced