Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-5313: 40.00mm Long Steel Cotter Pin
HomeHardware, Seals, & ConsumablesHardwarePinsOther Pins3B-5313: 40.00mm Long Steel Cotter Pin
3B-5313: 40.00mm Long Steel Cotter Pin

Cotter Pin

Brand: Cat

Product Images
3B-5313: 40.00mm Long Steel Cotter Pin

Cotter Pin

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3B-5313

Units of Measure

USMetric
Type: Split
Material: Zinc Plated Steel,Zinc Plated Steel,Steel,Alloy Mixed: Metal,Carbon Steel
Coating: Zinc Plated
Length (mm): 38.0
Pin Diameter (mm): 6.0
Notes: Point Type: Miter
Length (in): 1.5
Pin Diameter (in): 0.25
Pin Length - B (in): 1 1/2
Retaining Pin Type: Cotter Hair
Wire or Pin Diameter (mm): 6.35
Cotter End Type: Mitered End
Pin Length (in): 1.5
Pin Diameter - A (in): 1/4
Wire or Pin Diameter (in): 0.25
Pin Type: Cotter Pins
Pin Length (mm): 38.1
View More
Compatible Models for part number 3B-5313

UNDERGROUND ART TRUCK

AD55 AD30 AD55B

TRACK LOADER

931B 935B

COLD PLANER

PM-465

LANDFILL COMPACTOR

816B 826C

WINCH

53 58

MOTOR GRADER

140B 120B 140 120 12E

BACKHOE

D3 931

SOIL STABILIZER

SS-250 SS-250B

ROAD RECLAIMER

RR-250

TRACK-TYPE TRACTOR

D3B D8L

MINI HYD EXCAVATOR

307D 307C

ASPHALT PAVER

AP455 AP555 AP-200

RIPPER

8

TOOL BAR

6 4

BULLDOZER

8S 8U 9A 3S 3P 8A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced