Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainFinal DriveFinal Drive Bearings3D-0294: 282.98mm Outer Diameter Cone Bearing
HomeDrivetrainFinal DriveFinal Drive Bearings3D-0294: 282.98mm Outer Diameter Cone Bearing
3D-0294: 282.98mm Outer Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
3D-0294: 282.98mm Outer Diameter Cone Bearing
3D-0294: 282.98mm Outer Diameter Cone Bearing
3D-0294: 282.98mm Outer Diameter Cone Bearing
3D-0294: 282.98mm Outer Diameter Cone Bearing
3D-0294: 282.98mm Outer Diameter Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3D-0294

Units of Measure

USMetric
Inside Diameter (mm): 203.2
Width (mm): 57.945
Inside Diameter (in): 8.0
Width (in): 2.281
Material: Alloy Steel
View More
Compatible Models for part number 3D-0294

WHEEL TRACTOR

631K 631D 637K 633D 641 641B 639D 637D

WHEEL TRACTOR-SCRAPER

637 631 637K 631K

WHEEL SCRAPER

631D 641B 637K 633D 639D 641 637D

TRUCK

769 769B

LOAD HAUL DUMP

R3000H R2900 R2900G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced