Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings3D-5692: 34.767mm Outside Diameter Bushing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings3D-5692: 34.767mm Outside Diameter Bushing
3D-5692: 34.767mm Outside Diameter Bushing

Cat® 34.767mm Outside Diameter 25.4mm Long Bushing for Differential and Bevel Gear

Brand: Cat

Product Images
3D-5692: 34.767mm Outside Diameter Bushing
3D-5692: 34.767mm Outside Diameter Bushing
3D-5692: 34.767mm Outside Diameter Bushing
3D-5692: 34.767mm Outside Diameter Bushing
3D-5692: 34.767mm Outside Diameter Bushing

Cat® 34.767mm Outside Diameter 25.4mm Long Bushing for Differential and Bevel Gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3D-5692

Units of Measure

USMetric
Type: Straight Sleeve
Material: Steel,Carbon Steel
Inside Diameter (mm): 29.0
Outside Diameter (mm): 35.0
Overall Length (mm): 25.0
Internal Groove: No
External Groove: No
Cross Holes: No
Inside Diameter (in): 1.16
Outside Diameter (in): 1.37
Overall Length (in): 1.0
View More
Compatible Models for part number 3D-5692

WHEEL TRACTOR

650B 666 639D 633E II 637 631D 651B 631E 631C 651E 641 660B 633C 657E 637D 657B 637E 633D 651 641B 657G 657 666B

OFF-HIGHWAY TRUCK

D10R

WHEEL TRACTOR-SCRAPER

657 651

WHEEL SCRAPER

666 666B 657G 657 657E 657B

QUARRY TRUCK

771D 771C 775D 775B 773E 777E

TRUCK

785 789 69D 775G 775F 773G LRC 775G OEM 775E 775D 769 773E 785G 773D 773G 773F 773 777 775G LRC 773G OEM 769B 769D 769C 777C 777B 785C 777D 785D 777G 773B 777F 785B

TRACTOR

772 776 776D 776C 772B 784C 784B 768C 768B 776B

OFF HIGHWAY TRUCK

777G 785D 777E 777 775 773 785

WHEEL DOZER

834

ROTARY CUTTER

RC20

WHEEL LOADER

992B 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced