Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals3E-3805: 19mm Width Cab Door Bulk Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals3E-3805: 19mm Width Cab Door Bulk Seal
3E-3805: 19mm Width Cab Door Bulk Seal
Please contact your dealer before purchasing.

Cat® Cab Door Bulk Seal prevents dust, moisture, and noise, creating a comfortable and safe operator environment for improved efficiency

Brand: Cat

Custom Length
Product Images
3E-3805: 19mm Width Cab Door Bulk Seal
3E-3805: 19mm Width Cab Door Bulk Seal
3E-3805: 19mm Width Cab Door Bulk Seal
3E-3805: 19mm Width Cab Door Bulk Seal
3E-3805: 19mm Width Cab Door Bulk Seal
Please contact your dealer before purchasing.

Cat® Cab Door Bulk Seal prevents dust, moisture, and noise, creating a comfortable and safe operator environment for improved efficiency

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-3805

Units of Measure

USMetric
Material Description: EPDM provides excellent performance in Coolant/Urea applications, and also works well in Air. Do not use in Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid or Biodiesel. It has good abrasion and cut resistance.
Overall Height (in): 7.48
Material: EPDM - Ethylene Propylene Diene Modified,Ethylene propylene diene terpolymer (EPDM) Rubber,Carbon Steel
Overall Width (mm): 260.0
Design Type: Channel with Side Bulb
Overall Height (mm): 190.0
View More
Compatible Models for part number 3E-3805

UNDERGROUND ART TRUCK

AD22

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT18F IT38G II IT14G2 IT24F IT38H IT38G IT14G IT38F IT28G IT28F

LOAD HAUL DUMP

R1700 R1700 XE

ASPHALT COMPACTOR

CB8 CB7 CB10

WHEEL SKIDDER

525 515 545 535C 535B 545C 525C 525B

TRACK-TYPE TRACTOR

D5K LGP D6G2 LGP D3K2 XL D4K XL D3G D4G D3K XL D5G D7G2 D6G D4K LGP D4K2 LGP D6G2 XL D5K2 LGP D3K2 LGP D5K XL D5K2 XL D4K2 XL D3K LGP

MINI HYD EXCAVATOR

303.5 302.5 301.8 301.6 301.5 304.5

UNDERGROUND ARTICULATED TRUCK

AD22

EXCAVATOR

320D3 GC 320D3 323D3

VIBRATORY COMPACTOR

CS-56 CS-54 CS78B CS-44B CS-56B CS-68B CS54B CP-533D CP-533E CS7 CS-44 CS-433E CS-663E CS-54B CS-66B CS-78B CS-531D CB-564D CS-79B CP-663E CP-433E CS-423E CP12 CS-64B CS-76B CS-533D CP74B CS-533E CP-54B CP7 CS-76 CS-74 CS68B CS56B CS-74B CS44B CP-563E CP-563D CS-64 CS79B CP-56B CP-68B CP-44B CP-64 CP-54 CP-56 CP-573E CP54B CP-74B CB-534D CP-44 CS-583E CS-583D CP76B CS74B CS-573D CS-573E CS-683E CS12 CS14 CP-76 CS-563D CS-563E CP-74 CP68B CP44B CP56B

ROTARY MIXER

RM500B RM800

RECLAIMER MIXER

RM400 RM800 RM500B RM-300 RM-500

TRACK LOADER

963B 963C 953B 953C

SOIL COMPACTOR

CP44B 825H 825G CP68B CP56B 815F II CP11 CP12 815F CP14 CP16 CP17 CS20 CS64B CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP7 CS44B CS56B CS68B CS66B CS78B CS54B 825G II CP74B

WHEEL DOZER

834G 834H 824H 824G 814F II 814F 824G II

LANDFILL COMPACTOR

826G II 816F II 836H 836G 826G 826H 816F

COMPACT WHEEL LOADER

902 908 906 910G 914G 914G2

TELEHANDLER

TH360B TH210 TH215 TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B

WHEEL LOADER

962 982XE 918F 928G 960F 972G 966 972H 972K 972M 972 972L 986 966XE 980 982 950G II 928HZ 988GC 950G 962H 950F 962G 986H 950H 950K 962L 986K 962K 950M 950L 962M 980G II 980XE 988G 988H 966F 966H 966G 930G 966L 930H 966K 966M 950 980 XE 966F II 962M Z 980K HLG 950M Z 950GC 924GZ 966K XE 924HZ 950 GC 972G II 972M XE 938G II 966M XE 924F 924H 924G 962G II 980H 980G 980L 980K 972XE 980M 928F 938G 938F 938H 970F 966G II 982M 950F II

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

CHALLENGER

65E 75E 85E 95E

RIPPER

953B

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CCS7 CCS9

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced