Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3E-4299: 2.4 x 16.3mm 90A NBR O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings3E-4299: 2.4 x 16.3mm 90A NBR O-Ring
3E-4299: 2.4 x 16.3mm 90A NBR O-Ring

Cat® O-Ring Seal for the swivel plug forms a leak-proof barrier, allowing the swivel plug to rotate while maintaining a secure connection

Brand: Cat

Product Images
3E-4299: 2.4 x 16.3mm 90A NBR O-Ring
3E-4299: 2.4 x 16.3mm 90A NBR O-Ring
3E-4299: 2.4 x 16.3mm 90A NBR O-Ring
3E-4299: 2.4 x 16.3mm 90A NBR O-Ring
3E-4299: 2.4 x 16.3mm 90A NBR O-Ring

Cat® O-Ring Seal for the swivel plug forms a leak-proof barrier, allowing the swivel plug to rotate while maintaining a secure connection

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-4299

Units of Measure

USMetric
Cross Section Diameter (mm): 2.4
Cross Section Diameter (in): 0.094
Inside Diameter (mm): 16.3
Inside Diameter (in): 0.642
Material: NBR - Nitrile,NBR (90),Nitrile (NBR),Nitrile / NBR / HNBR / XNBR Rubber
Polymer: Nbr (nitrile Butadiene)
Material Hardness: 90a
Compatible With: Abrasion resistant; Alpha-Olefin base synthetic lubricants; Ethylene Glycol; Hydrocarbon fuels; Petroleum base lubricants; Silicone oils and greases; Water, water base engine coolants; ORFS, STORS seals
View More
Compatible Models for part number 3E-4299

FORWARDER

574 554

HARVESTER HEAD

HH44 DE

WHEELED EXCAVATOR

M323F M325C MH M315C M315D M315D2 M322D MH M317D2 M320F M316C M316F M316D M320D2 M322D2 M324D2 MH M313C MH3026 M313D M322D2 MH MH3024 M318D MH M322F M314F M322D M322C M318D M318C M320 M318F M317 M318C MH

WHEEL HARVESTER

550 560B 580B 570 550B 570B 580

BROOM-ANGLE

BA25

EXCAVATOR

336 MHPU M315F M317F M325D MH M318F 320D FM M312 M315 M318 336 M325D L MH M320

MATERIAL HANDLER

M325D MH MH3022 MH3024 M325D L MH

SHOVEL

6040

HYDRAULIC SHOVEL

6040

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced