Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components3E-4924: Two Piece Asymmetric Isolation Mount
HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components3E-4924: Two Piece Asymmetric Isolation Mount
3E-4924: Two Piece Asymmetric Isolation Mount

Cat® Isolation Mount for Engines Front Housing and Transmission Supports

Brand: Cat

Product Images
3E-4924: Two Piece Asymmetric Isolation Mount
3E-4924: Two Piece Asymmetric Isolation Mount
3E-4924: Two Piece Asymmetric Isolation Mount
3E-4924: Two Piece Asymmetric Isolation Mount
3E-4924: Two Piece Asymmetric Isolation Mount

Cat® Isolation Mount for Engines Front Housing and Transmission Supports

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-4924

Units of Measure

USMetric
Material: Rubber,Carbon Steel,Oil Fluid
Pilot Outside Diameter (mm): 58.4
Head Outside Diameter (mm): 88.9
Mount Height (in): 2.88
Head Outside Diameter (in): 3.5
Inside Diameter (mm): 16.7
Pad Height (mm): 25.4
Head Thickness (mm): 25.4
Pilot Outside Diameter (in): 2.3
Head Thickness (in): 1.0
Inside Diameter (in): 0.66
Bonded Sleeve: Yes
Pad Height (in): 1.0
Mount Height (mm): 73.2
Standard Bolt Size (mm): M16
Mount Type: Two-piece - Non-symmetric
View More
Compatible Models for part number 3E-4924

BACKHOE LOADER

424D 446D 436C 446B 420D 442D 430D 432D 416C 428D 438C 416D 426C 438D 428C

TELEHANDLER

TH355B TH220B TH330B TH560B TH340B TH350B TH580B TH360B TH460B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced