Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance3E-6640: Fastener Hardware Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
3E-6640: Fastener Hardware Kit
3E-6640: Fastener Hardware Kit

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

Brand: Cat

Product Images
3E-6640: Fastener Hardware Kit
3E-6640: Fastener Hardware Kit

Cat® Fastener Hardware Kit serves to securely join parts together, ensuring structural integrity and stability

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

1D-4703: 7/16''-14 x 2 1/2'' Hex Head Bolt
1D-4703: 7/16''-14 x 2 1/2'' Hex Head BoltQuantity: 15
7F-5227: 3/4-10 Thread Hex Head Bolt
7F-5227: 3/4-10 Thread Hex Head BoltQuantity: 5
6I-6371: 1''-8 x 2 1/2'' Hex Head Bolt
6I-6371: 1''-8 x 2 1/2'' Hex Head BoltQuantity: 5
7Y-1136: 1''-8 x 3'' Hex Head Bolt
7Y-1136: 1''-8 x 3'' Hex Head BoltQuantity: 5
0T-0320: 7/16''-14 x 1 1/4'' Hex Head Bolt
0T-0320: 7/16''-14 x 1 1/4'' Hex Head BoltQuantity: 25
1B-7182: 31.75mm Shaft Length External Hexagonal Steel Bolt
1B-7182: 31.75mm Shaft Length External Hexagonal Steel BoltQuantity: 25
1D-4538: 57.15mm Shaft Length External Hexagonal Bolt
1D-4538: 57.15mm Shaft Length External Hexagonal BoltQuantity: 25
261-5615: 3/8''-16 x 2 1/2'' Hex Head Bolt
261-5615: 3/8''-16 x 2 1/2'' Hex Head BoltQuantity: 25
0S-1594: 3/8-16 Hexagonal Head Bolt
0S-1594: 3/8-16 Hexagonal Head BoltQuantity: 25
0S-1616: 1/4-20" Threaded External Hexagonal Bolt
0S-1616: 1/4-20" Threaded External Hexagonal BoltQuantity: 25
0S-1617: 5/16''-18 x 3/4'' Hex Head Bolt
0S-1617: 5/16''-18 x 3/4'' Hex Head BoltQuantity: 25
0S-1618: 5/16-18" Threaded External Hexagonal Bolt
0S-1618: 5/16-18" Threaded External Hexagonal BoltQuantity: 25
165-3928: 3/8''-16 x 1 1/4'' Hex Head Bolt
165-3928: 3/8''-16 x 1 1/4'' Hex Head BoltQuantity: 25
165-3929: 3/8''-16 x 1 1/2'' Hex Head Bolt
165-3929: 3/8''-16 x 1 1/2'' Hex Head BoltQuantity: 25
2B-2694: 5/16-18" Threaded External Hexagonal Headed Bolt
2B-2694: 5/16-18" Threaded External Hexagonal Headed BoltQuantity: 25
5M-2894: 3/8" ID Steel Flat Washer
5M-2894: 3/8" ID Steel Flat WasherQuantity: 100
5S-0003: 5/16''-18 Hex Nut
5S-0003: 5/16''-18 Hex NutQuantity: 100
8S-9092: 5/8''-11 x 2 1/4'' Hex Head Bolt
8S-9092: 5/8''-11 x 2 1/4'' Hex Head BoltQuantity: 10
9S-8750: 1/4''-20 Hex Nut
9S-8750: 1/4''-20 Hex NutQuantity: 100
9S-8752: 3/8''-16 Hex Nut
9S-8752: 3/8''-16 Hex NutQuantity: 100
0T-0318: 7/16-14" Threaded External Hexagonal Bolt
0T-0318: 7/16-14" Threaded External Hexagonal BoltQuantity: 25
0T-0319: 7/16''-14 x 2'' Hex Head Bolt
0T-0319: 7/16''-14 x 2'' Hex Head BoltQuantity: 25
1A-0458: 3/4-10 Hex Head Bolt
1A-0458: 3/4-10 Hex Head BoltQuantity: 5
1B-2714: 1/4-20" Threaded External Hexagonal Headed Bolt
1B-2714: 1/4-20" Threaded External Hexagonal Headed BoltQuantity: 25
1D-4638: 1-8" Threaded External Hexagonal Bolt
1D-4638: 1-8" Threaded External Hexagonal BoltQuantity: 5
3S-1546: 7/16''-14 Hex Nut
3S-1546: 7/16''-14 Hex NutQuantity: 50
9F-7022: 38.10mm Shank Length External Hexagonal Bolt
9F-7022: 38.10mm Shank Length External Hexagonal BoltQuantity: 25
2J-3507: 1''-8 Hex Nut
2J-3507: 1''-8 Hex NutQuantity: 20
0S-1587: 1/2-13 Hexagonal Head Bolt
0S-1587: 1/2-13 Hexagonal Head BoltQuantity: 15
0S-1589: 5/8-11 Hexagonal Head Bolt
0S-1589: 5/8-11 Hexagonal Head BoltQuantity: 10
0S-1592: 5/8 - 11 Thread Hex Head Bolt
0S-1592: 5/8 - 11 Thread Hex Head BoltQuantity: 10
0S-1595: 1/2''-13 x 1 1/4'' Hex Head Bolt
0S-1595: 1/2''-13 x 1 1/4'' Hex Head BoltQuantity: 15
Showing 1 to 32 of 59Load More
DescriptionSpecificationsCompatible Models
Specifications for part number 3E-6640
Bolt Type: Hex Head Bolt
Thread Size (in): 1/4-20, 5/16-18, 3/8-16, 7/16-14, 1/2-13, 5/8-11, 3/4-10
Bolt Length (in): 3/4, 1, 1 1/4, 1 1/2, 1 3/4, 2, 2 1/4, 2 1/2, 2 3/4, 3, 3 1/4, 3 1/2, 3 3/4, 4
Coating: Zinc Phosphate + Oil
Finish: Phosphate and Oil Coated
Material: Steel
Material Description: SAE J429 Grade 8. Head Marking - 6 radial lines (150 ksi Ultimate Tensile Strength)
Thread: Coarse Thread UNC
Hardware Type: Bin Kits
View More
Compatible Models for part number 3E-6640

EXCAVATOR

325D L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert