Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals3E-6649: 8mm Adhesive Weatherstrip Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsBulk Seals
3E-6649: 8mm Adhesive Weatherstrip Seal
3E-6649: 8mm Adhesive Weatherstrip Seal
Please contact your dealer before purchasing.

Cat® 8mm Adhesive Weatherstrip Seal for effective protection against weathering.

Brand: Cat

Custom Length
Product Images
3E-6649: 8mm Adhesive Weatherstrip Seal
3E-6649: 8mm Adhesive Weatherstrip Seal
Please contact your dealer before purchasing.

Cat® 8mm Adhesive Weatherstrip Seal for effective protection against weathering.

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3E-6649
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3E-6649

Units of Measure

USMetric
Cross Section Width (in): 3.15
Cross Section Thickness (in): 1.97
Adhesive: Yes
Cross Section Width (mm): 80.0
Material: Rubber
Cross Section Thickness (mm): 50.0
View More
Compatible Models for part number 3E-6649

TRACK-TYPE TRACTOR

D4C III D5C III D3C III

MINI HYD EXCAVATOR

307B

TRACK LOADER

933C 939C 939 933

EXCAVATOR

375-A 325 LN 320N 350-A 325-A LN 325-A L 350-A L 320-A L 320-A N 320-A 325-A 320 L 365B L 325 L 350 L 385B 365B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert