Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsBasic ComponentsAlternators3E-7577: 24 Volts Alternator
HomeElectrical & ElectronicsBasic ComponentsAlternators3E-7577: 24 Volts Alternator
3E-7577: 24 Volts Alternator

24 Volt 75 Amps Heavy Duty Alternator

Brand: Cat

Product Images
3E-7577: 24 Volts Alternator

24 Volt 75 Amps Heavy Duty Alternator

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3E-7577
Voltage (volts): 24
Rated Output (amps): 75.0
Material: Alloy Aluminum
Mount Type: Sae J180
Number of Poles: 16.0
Brush/Brushless: Brushless
Marine Approved: No
View More
Compatible Models for part number 3E-7577

UNDERGROUND ART TRUCK

AE40 AD30 AE40 II AD45 AD40

LOAD HAUL DUMP

R1300G R1700 II R1600G R2900G R1600 R1700G R1300 R2900

MOTOR GRADER

120H 16H NA 160H NA 160H ES 12H NA 135H NA 12H ES 14H NA 120H ES 163H NA 120H NA 140H NA 140H ES 143H

WINCH

59N 59L 58L 57H 58

TRACK-TYPE TRACTOR

D7R D8R D8N D8R II D9N D6R II D10N D11N D7R II D6R

MARINE AUXILIARY

3512C

PIPELAYER

572R II

FRONT SHOVEL

5080 5090B

EXCAVATOR

345B II 345B L 375-A L 350-A 385B 345B 375-A 350-A L 345B II MH 365B II 365B L 350 L 365B

PETROLEUM PACKAGE

3508

GENERATOR SET

G3516 3516 3512 3512C 3512B 3516B

WHEEL TRACTOR

633E II 623G 623E 623F 651E 657E 621E 621F 621G 627G 627E 627F 631E 631G 637G 637E

VEHICULAR ENGINE

3516 3512

LOCOMOTIVE ENGINE

3512C 3512B

PETROLEUM ENGINE

3516 3512 3516C 3516B 3512E 3512C 3512B C9

SOIL COMPACTOR

825G 815F

WHEEL DOZER

834B 824G 814F

LANDFILL COMPACTOR

836 826G 816F

PETROLEUM GEN SET

3512C

WHEEL LOADER

966F II 972G 988F II 950G II 950G 962H 950F 962G 950H 972G II 938G II 988B 988F 992D 962G II 992C 980G 938G 966G 970F 966G II

GEN SET ENGINE

3114

ENGINE - MACHINE

3408

ARTICULATED TRUCK

D250E II D300E II

RIPPER

9 8 11

WHEELED EXCAVATOR

W345B II

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3306 3176C 3176B 3516B 3412 3406E 3406C 3126B 3512 3196 3412E 3412C 3408E 3408B 3408C C-12 3508B C-10 C9 3512B 3508 C-9

TRUCK

785 789 793 797 797B

BULLDOZER

11U 11SU 8A 8U 9U 9SU 8SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced