Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Bearings3F-3049: 88.9mm Inside Diameter Cone Bearing
HomeDrivetrainTransmissions & ComponentsTransmission Bearings3F-3049: 88.9mm Inside Diameter Cone Bearing
3F-3049: 88.9mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Product Images
3F-3049: 88.9mm Inside Diameter Cone Bearing
3F-3049: 88.9mm Inside Diameter Cone Bearing
3F-3049: 88.9mm Inside Diameter Cone Bearing
3F-3049: 88.9mm Inside Diameter Cone Bearing
3F-3049: 88.9mm Inside Diameter Cone Bearing

Cat® Tapered Roller Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3F-3049

Units of Measure

USMetric
Height (mm): 36.3
Material: Alloy Steel
Inside Diameter (mm): 89.0
Inside Diameter (in): 3.5
Height (in): 1.43
View More
Compatible Models for part number 3F-3049

TRACK-TYPE TRACTOR

D7F

WHEEL TRACTOR

627G 627H

MARINE ENGINE

D375D D397D D364

WHEEL TRACTOR-SCRAPER

627 627K LRC 627K

WHEEL SCRAPER

627 627G 627F 627B 627E

QUARRY TRUCK

777E

TRUCK

785 789 793 793B 789C 777C 777B 789B 785C 777D 785D 777G 777F 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B 776B

OFF HIGHWAY TRUCK

777G 785D 777E 777

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced