Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings3F-7183: 76.20mm And 48.26mm Width Cone Bearing
HomeDrivetrainDifferentialsDifferential Bearings3F-7183: 76.20mm And 48.26mm Width Cone Bearing
3F-7183: 76.20mm And 48.26mm Width Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Product Images
3F-7183: 76.20mm And 48.26mm Width Cone Bearing
3F-7183: 76.20mm And 48.26mm Width Cone Bearing
3F-7183: 76.20mm And 48.26mm Width Cone Bearing
3F-7183: 76.20mm And 48.26mm Width Cone Bearing
3F-7183: 76.20mm And 48.26mm Width Cone Bearing

Cat® Tapered Roller Bearing (Cone Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3F-7183

Units of Measure

USMetric
Inside Diameter (in): 3.0
Inside Diameter (mm): 76.2
Width (in): 1.9
Width (mm): 48.26
Material: Alloy Steel
View More
Compatible Models for part number 3F-7183

SOIL COMPACTOR

825 825K 815F II 815K 815B 815 815F

WHEEL DOZER

814F II 814K 814F 814 814B 824 824K

LANDFILL COMPACTOR

816F II 816K 816 826K 816B 826 816F

WHEEL LOADER

972G II 972M XE 966F II 966M XE 972G 966 972H 972K 972M 972 972L 972XE 966 GC 972 XE 814K 966 XE 966XE 966K XE 966D 966F 966E 966H 966G 966L 966K 966M 970F 966G II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced