Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings3F-8845: Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings3F-8845: Compression Spring
3F-8845: Compression Spring

Outside Diameter: 5/8 in

Brand: Cat

Product Images
3F-8845: Compression Spring
3F-8845: Compression Spring
3F-8845: Compression Spring
3F-8845: Compression Spring
3F-8845: Compression Spring

Outside Diameter: 5/8 in

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3F-8845
Outside Diameter (OD) - A (in): 5/8
Wire Diameter - C (in): 0.063
Length - B (in): 1 13/16
Material: Alloy Zinc,Alloy Steel
Spring Type: Compression
View More
Compatible Models for part number 3F-8845

TRUCK ENGINE

3208

INTEGRATED TOOLCARRIER

IT18B IT28 IT28F IT28B IT18

WHEEL TRACTOR-SCRAPER

613G

TRACK LOADER

977H 977K

WHEEL LOADER

G926 916 936E 936F G916 926 992D 992C 936 928F 926E G936

PIPELAYER

561B

MINING EXCAVATOR

5230B 5130 5230 5110B 5130B

TRUCK

775D 773D 777 769D 769C 777C 777B 777D 773B

QUARRY TRUCK

771D 771C 775B

LOGGER

227

FRONT SHOVEL

5080 5090B 235C

TRACTOR

776 776D 776C 772B 768C 776B

EXCAVATOR

229 225 219D 215B 231D 215C 215D 235B 235C 235D 375-A L 235 375-A 245 350-A 350-A L 229D 365B II 245D 225B 225D 245B 219 215 365B L 350 L 385B 365B

BULLDOZER

977A

VIBRATORY COMPACTOR

CS-653 CS-431C CP-433C CP-643 CS-573C CS-433C CS-643 CS-563C CP-563C CS-583C CP-653

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced