Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges3H-3344: Indicator Fuel Pressure
HomeElectrical & ElectronicsCab Displays & GaugesCab Gauges3H-3344: Indicator Fuel Pressure
3H-3344: Indicator Fuel Pressure

Cat® Indicator Fuel Pressure (Color Coded)

Brand: Cat

Product Images
3H-3344: Indicator Fuel Pressure
3H-3344: Indicator Fuel Pressure

Cat® Indicator Fuel Pressure (Color Coded)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3H-3344

Units of Measure

USMetric
Material Description: Metal Case / Plastic Lens
Outside Diameter (mm): 55.9
Overall Depth (mm): 38.1
Working Pressure (kPa): 0.0
Material: Other Mixed: Metal-Nonmetal
Thread Size (in): 10-32 and 1/8-27 NPT
Overall Depth (in): 1.5
Working Pressure (psi): 0.0
Outside Diameter (in): 2.2
View More
Compatible Models for part number 3H-3344

TRACK-TYPE TRACTOR

D8K D8H D9E

WHEEL SKIDDER

518 528

WHEEL TRACTOR

651B 641B

TRUCK ENGINE

1673

MARINE ENGINE

D315 D379A D379B D337F D375D D397D D399 D346 D348 D326F D398A D398B D342C D342

PIPELAYER

583K 583H

INDUSTRIAL ENGINE

D342 D348 D346 D342C D398B D398 D399 D379 D353C D353E D353D D379B

TRACK LOADER

955H 977H

WHEEL DOZER

834 824B 824

MOTOR GRADER

16 12E

WHEEL LOADER

988

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced