Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs3H-4190: 7/8" Magnetic Drain Plug
HomeHoses & TubesCaps & PlugsPlugs3H-4190: 7/8" Magnetic Drain Plug
3H-4190: 7/8" Magnetic Drain Plug

Shop Cat® parts 7/8" magnetic drain industrial plug. It acts as a magnet, attracting and capturing metallic particles and debris from the fluid being drained.

Brand: Cat

Product Images
3H-4190: 7/8" Magnetic Drain Plug
3H-4190: 7/8" Magnetic Drain Plug
3H-4190: 7/8" Magnetic Drain Plug
3H-4190: 7/8" Magnetic Drain Plug
3H-4190: 7/8" Magnetic Drain Plug

Shop Cat® parts 7/8" magnetic drain industrial plug. It acts as a magnet, attracting and capturing metallic particles and debris from the fluid being drained.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3H-4190

Units of Measure

USMetric
Material Description: Steel
Hex Size (mm): 28.58
Length (mm): 21.84
Thread Size (in): 7/8-14
Hex Size (in): 1.125
Length (in): 0.86
Material: Alloy Mixed: Metal
View More
Compatible Models for part number 3H-4190

WHEEL TRACTOR

650B 666 633E II 623B 651B 651E 660B 621B 657E 657B 621R 633D 657G 613 627 621 623 639D 627B 631K 631D 631E 631G 641 637G 613B 637D 637E 637K 651 641B 657 666B

WHEEL TRACTOR-SCRAPER

631K 637 631 637K

TRACK LOADER

955C

SOIL COMPACTOR

815

WHEEL DOZER

834 824B 814

LANDFILL COMPACTOR

816

MOTOR GRADER

16

WHEEL LOADER

980 988 980B 966C 950

TRACK-TYPE TRACTOR

D8H D9G D3B D4D D4E D4E SR

RIPPER

4

MARINE ENGINE

D353E D353C D353D D342C D342 D343

PIPELAYER

583R 589 594 578 561B

INDUSTRIAL ENGINE

D342 D343 D398B D398 D353C D353E D353D D342C D379 D379B

WHEEL SCRAPER

637K 637D 666 666B 639D 637 657 621B 657B

TRUCK

793D

GAS ENGINE

G398 G379A G342C G379

BULLDOZER

4A

VIBRATORY COMPACTOR

CC-34 CB-224D CB-224E CC-24 CV119 CB-224C CV117 CB-225E CB-334E CB-334D CV18B CB-225D CB-34 XW CB-214E CB-335E CB-32 CB-34 CB-214C CB-335D CB-214D CV16B CB-24 CB-22 CB-14 CB-334E XW

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced