Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings3H-4192: Retaining Ring (Snap Ring)
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings3H-4192: Retaining Ring (Snap Ring)
3H-4192: Retaining Ring (Snap Ring)

Cat® Retaining Ring (Snap Ring)

Brand: Cat

Product Images
3H-4192: Retaining Ring (Snap Ring)
3H-4192: Retaining Ring (Snap Ring)
3H-4192: Retaining Ring (Snap Ring)
3H-4192: Retaining Ring (Snap Ring)
3H-4192: Retaining Ring (Snap Ring)

Cat® Retaining Ring (Snap Ring)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3H-4192

Units of Measure

USMetric
Snap Ring Type: Internal Axial
Style: Spiral
Material: Steel,Carbon Steel
Inside Diameter (mm): 66.87
Outside Diameter (mm): 76.43
Thickness (mm): 2.36
Inside Diameter (in): 2.633
Outside Diameter (in): 3.009
Thickness (in): 0.093
View More
Compatible Models for part number 3H-4192

WHEEL SKIDDER

508

TRANSMISSION

TR16-C7.1

WHEEL TRACTOR

650B 660B 657B 651B 641B 666B

MARINE ENGINE

D353E D353C D353D

INDUSTRIAL ENGINE

D343 C7.1 D353C D353E D353D

GAS ENGINE

G353D

VIBRATORY COMPACTOR

CVP110 CVP75

MOTOR GRADER

16M 18M3 16M3 16 18 16GC

TRACK SKIDDER

D4HTSK II D4HTSK III 517

WHEEL LOADER

962M Z 962 962L 950M 950 950L 962M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced