Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates3H-9571: 19.05mm Thick Power Take-off Clutch Center Plate
HomeHardware, Seals, & ConsumablesBars, Plates, & Angle BracketsFlat Common Shape Plates3H-9571: 19.05mm Thick Power Take-off Clutch Center Plate
3H-9571: 19.05mm Thick Power Take-off Clutch Center Plate

Cat® Power Take-off Clutch Center Plate to transfer power from the engine to auxiliary equipment in machinery

Brand: Cat

Product Images
3H-9571: 19.05mm Thick Power Take-off Clutch Center Plate
3H-9571: 19.05mm Thick Power Take-off Clutch Center Plate
3H-9571: 19.05mm Thick Power Take-off Clutch Center Plate
3H-9571: 19.05mm Thick Power Take-off Clutch Center Plate
3H-9571: 19.05mm Thick Power Take-off Clutch Center Plate

Cat® Power Take-off Clutch Center Plate to transfer power from the engine to auxiliary equipment in machinery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3H-9571

We are still working on adding a specification for this part.

Compatible Models for part number 3H-9571

GENERATOR

SR4

GENERATOR SET

3516 3512 3512B 3508

POWER MODULE

PM3516 PM3512

RECLAIMER MIXER

RM-300

VEHICULAR ENGINE

3516 3512

ENGINE

3516C G3406 C13B 3512C

PETROLEUM ENGINE

3512 3516C C15 C13 C18 C11 C9 C7

ENGINE - MACHINE

3116 3114 3408 3304

GEN SET ENGINE

3306 3304 3516B 3508 3304B 3512 3508B 3516

MARINE AUXILIARY

3516B 3512B 3508B 3512 3508

MARINE ENGINE

3516 3512 3508 C18 D379A D379B D399 3508B 3306B 3512B D397D 3304B D375D D398A D398B 3516B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

3304 3306 C9.3B 3176C 3176B 3412 C18 D333C 3406E 3406C D342 3126 D398B 3126B 3304B 3406 3116 3512 3114 3196 3412E 3412C 3516 3408E 3408B 3408C C-12 C-15 C-10 C-16 C7 C9 3306B 3508 D398 3456 C-9 C11 C13 C15 C9.3 D342C D330C

GAS ENGINE

G333C G398 G399 G379A G342C G3304 G3306 G3412 G3408 G3406 G379

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced