Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds3J-8154: STUD
HomeHardware, Seals, & ConsumablesHardwareFastenersStuds3J-8154: STUD
3J-8154: STUD

Fully Threaded Stud (Rod)

Brand: Cat

Product Images
3J-8154: STUD
3J-8154: STUD

Fully Threaded Stud (Rod)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3J-8154
Stud Thread Size (in): 5/8-11
Overall Length (in): 3.19
Material: STEEL,Low Alloy Steel
Stud Type: Fully Threaded Stud (rod)
Screw Length - A (in): 3 3/16
Thread Size (in - TPI) (in): 5/8 - 11
Thread: Coarse Thread UNC
View More
Compatible Models for part number 3J-8154

TRACK-TYPE TRACTOR

D5B D5

WHEEL TRACTOR

627 621 657G 623

RIPPER

977 6 5

PIPELAYER

561D

HYDRAULIC CONTROL

163 153

WHEEL SCRAPER

631D 657 666 666B 657B

BULLDOZER

5S 5A

WINCH

55

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced