Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws3N-1614: 1 1/8''-7 x 4'' Hex Head Bolt
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
3N-1614: 1 1/8''-7 x 4'' Hex Head Bolt
3N-1614: 1 1/8''-7 x 4'' Hex Head Bolt

Cat® 1 1/8-7 Thread 101.6mm Long Hex Head Bolt

Brand: Cat

Product Images
3N-1614: 1 1/8''-7 x 4'' Hex Head Bolt
3N-1614: 1 1/8''-7 x 4'' Hex Head Bolt
3N-1614: 1 1/8''-7 x 4'' Hex Head Bolt
3N-1614: 1 1/8''-7 x 4'' Hex Head Bolt
3N-1614: 1 1/8''-7 x 4'' Hex Head Bolt

Cat® 1 1/8-7 Thread 101.6mm Long Hex Head Bolt

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3N-1614
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3N-1614

Units of Measure

USMetric
Bolt Length (in): 4
Bolt Length (mm): 101.6
Bolt Type: Hex Head
Grip Length (in): 1.5
Grip Length (mm): 38.1
Material: Steel,Carbon Steel
Hand of Thread: RH
Thread Size (in): 0.044
Coating: Zinc Phosphate + Oil
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 1.125
Locking Feature: None
Thread Size (dia x pitch) (mm): 1.125x7
View More
Compatible Models for part number 3N-1614

TRACK-TYPE TRACTOR

D9G D9H

MARINE ENGINE

D353E D346 D348 D353C D353D

LOAD HAUL DUMP

R2900 R2900G

VIBRATORY COMPACTOR

CB-535B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert