Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components3P-0764: Adapter-Straight
HomeHydraulicsOther Hydraulic Components3P-0764: Adapter-Straight
3P-0764: Adapter-Straight

Fluid Carrying Straight Adapter (STOR to NPTF)

Brand: Cat

Product Images
3P-0764: Adapter-Straight
3P-0764: Adapter-Straight
3P-0764: Adapter-Straight
3P-0764: Adapter-Straight
3P-0764: Adapter-Straight

Fluid Carrying Straight Adapter (STOR to NPTF)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-0764

Units of Measure

USMetric
Type: Straight
Transmission and Hydraulic Oil Compatibile Seal: 2M-9780 (7/8-14)
Connector Type: -10 STOR to NPTF
Oil and Fuel Compatible Seal: 238-5081 (7/8-14)
Material Description: Plated Steel
Coolant and Urea Compatible Seal: 6V-3251 (7/8-14)
Length (mm): 27.69
Thread: 7/8-14; 1/4-18 NPTF
Hex Size (mm): 25.4
Length (in): 1.09
Hex Size (in): 1.0
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 3P-0764

TRUCK ENGINE

3306B 3306

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 793D 789D 785D 789 793

WINCH

59 58

MOTOR GRADER

12M 160M 160 140M 14L 150 140

TRACK-TYPE TRACTOR

D8L D9L D11R

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C280-16 C280-12 C280-6 C280-8

PETROLEUM PACKAGE

TH48-E70 CX35-P800

GENERATOR SET

C15 C9 3516B

WHEEL TRACTOR

623B 651E 657E 633D 639D 631D 631E 637D 637E

ENGINE

3516E C27 INDUSTRIAL 3512B

LOCOMOTIVE ENGINE

3612

PETROLEUM ENGINE

3516 C280-12

WHEEL DOZER

834B

WHEEL LOADER

966F II 918F 994 988B 992D 992C 966F 994F 994D 970F 994H

ENGINE - MACHINE

C27 3516C

GEN SET ENGINE

3608 3606 C280-16 3616

RIPPER

9 8

INDUSTRIAL ENGINE

C32 3516B 3516C 3516 3508B 3512B 3508

WHEEL SCRAPER

657E

QUARRY TRUCK

775B

TRUCK

785 789 793 797 793D 793B 793C 789C 789D 777C 777B 789B 777D 777 785C 785D 797B 773B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 772B 784C 784B

GAS ENGINE

G3612 G3616 G3608 G3606

BULLDOZER

8A 8S 8U 9C 9U 9S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced