Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home3P-1389: Bulk Lock Wire
Home3P-1389: Bulk Lock Wire
3P-1389: Bulk Lock Wire

Brand: Cat

fallback-image
3P-1389: Bulk Lock Wire

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 3P-1389

We are still working on adding a description for this part.

Specifications for part number 3P-1389
Material: Alloy Mixed: Metal,Carbon Steel
View More
Compatible Models for part number 3P-1389

WHEEL TRACTOR

621 650B 633E II 627B 623B 637 651B 631E 631C 631G 641 660B 621B 633C 637G 637D 657B 637E 651 641B 613 666B

TRACK LOADER

941B 951C 951B 955K 955L 941

SOIL COMPACTOR

825B

WHEEL DOZER

834 824B 814

WINCH

57 55 58

LANDFILL COMPACTOR

826B

MOTOR GRADER

120G 140G 130G 14G

WHEEL LOADER

920 980B 992B 930 980 988 950 992

TRACK-TYPE TRACTOR

D5 D4D D6C

WAGON

776 772

TRUCK

773 777

WHEEL SCRAPER

666 666B 623G 631D 651B 623F 631C 627G 631B 633 637 641 641B 621G 633B 657 633D 621B 637B 637D 657B

TRACTOR

772 776

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced