Sign in
Sealing Cup Plug
Brand: Cat
Sealing Cup Plug
Brand: Cat
GENERATOR
SR4B SR4 SR5 SR4BHV
TRUCK ENGINE
3176 1673C 3406B C11 C13 3306C 3306B C-10 C-12 3306 3176B
INTEGRATED TOOLCARRIER
IT28B IT18B
TRACK SKIDDER
D5HTSK II 527 517 D4HTSK III
WHEEL SKIDDER
518C 528B 525 518 515 528 545 530B
ROTARY DRILL
MD6310 MD6540C MD6250 MD6380
MINI HYD EXCAVATOR
303.5C 303.5D 305.5D 304C CR 303C CR 304D CR 305C CR 305D CR
TRACK FELLER BUNCHER
TK1051
UNDERGROUND ARTICULATED TRUCK
AD22
WATER FORDING TRACTOR
D7R II
EXCAVATOR
311D LRR 330 L 345B II 349D L 320-A L 215B 215C 320-A N 215D 312B 312C 312D 315D L 314D CR 311B 311C 323D E300B 312-A 225B 225D 323D LN 330B LN 321C 345B 345C 321B 345D 312B L 311-A 219D 330-A L EL300 330 LN 320D LRR 315C 312C L 350-A L 229D 314C 349D 350 L 313D 312D L 345B L 330-A L 314D LCR 345C L 323D SA 320D RR 323D S 323D L E240 EL240 345D L 320B 320C 320D 235B 235C 235D 320B FM LL 320B N 320B L 345B II MH 330B 320 L 365B L 320B U 365B 320C L 320D LN E300 318B N 320D L 320D FM RR 350-A 319D LN 330B L 320D GC 349D2 319D L 318D L 320B LU 320D FM 320B LL 317B L 229 225 349D2 L 235 319D 320C FM 319C 318C 318B 345D L VG 320-A 219 215 330-A 317B LN 321D LCR 330-A LN 365B II EL300B 345C MH
SHOVEL
6040
MULTI TERRAIN LOADER
287C2 277B 277C 277C2 267B 257B3 297C 287C 287B
COMPACT TRACK LOADER
289C 279C2 299C 289C2 279C 259B3
WHEEL TRACTOR
615C II 615 611 621S 615C 627B 627E 627F
HYDRAULIC CONTROL
48 163 143 153 141 140
VEHICULAR ENGINE
3516 3512
TRACK LOADER
933C 963 973 939 933 931 943 939C 953 973C 931B 955L
PETROLEUM TRANSMISSION
TH48-E80
SOIL COMPACTOR
815 815B 815F
PETROLEUM ENGINE
3516 3512 C13 C11 C27 3508C 3508B 2016 C32 3516C 3516B 3512E 3512C 3512B
WHEEL DOZER
854G 854K 844K 844 854 814B 814F 814
LANDFILL COMPACTOR
816B 816F
GRAPPLE
120C 518 125C
PETROLEUM GEN SET
3512B 3512C G3306B C27
COMPACT WHEEL LOADER
910G 910 908 906 904H 906H 904B 907H 908H
WHEEL LOADER
972G 950B 950E G926 966D 966C 966F 966E G936 966G 966R 930R 930T 936E 936F 926E 994 990 993 992 916 926 930 936 966F II 950B/950E 990K 972G II 993K 992G 992K 994F 994D 970F 994H 966G II
ARTICULATED TRUCK
D30C D30D D250E II D35C D250E D250B D25D D25C D350D D350C D300E II D300E D300D D300B 725 730
WHEELED EXCAVATOR
W330B W345C MH W345B II
ENGINE - INDUSTRIAL
CG170-16 3512B 3516B 3561B
INDUSTRIAL ENGINE
C32 C27 C7.1 3304 3306 3176C 3176B 3512 3044C 3516 C-12 3508B C-10 3508 3516B 3516C 3512E 3512B 3512C 3306B G3520H D333C 3304B 3196 C3.4 C11 C13 D330C
WHEEL SCRAPER
621E 637E 637G 637D 627G 627F 639D 627B 627E 615C 611
SPRAY AR
CAT WDS
TRACTOR
784C 784B 776D 776C 776B
GAS ENGINE
G3304 G3306 G3512H G3512E G3512B G3512J G3306B G3304B G3520B G3520J G3508J G3508B G3412 G3408C G3408B G3516J G3516E G3406 G3520 G3516C G3516B G3512 G3516 G3508
BULLDOZER
6 7SU 6SU 11SU 7S LGP 4S 5A 5P 5S 6A 6S 11U 7A 7S 7U 3S 3P 4A
FELLER BUNCHER
FB518
PUMPER
SBF214 SPF343 CPT372 SPF743 SPF343C SPS343 SPT343 SUF557
UNDERGROUND ART TRUCK
AD22 AD63
SHOVEL LOGGER
345C
POWER MODULE
XQ2280 XQC1200 PP3516 3516B 3516C XQC1600 PM3508 PM3516 PM3512 XQG135 PMG3516
LOAD HAUL DUMP
R1600G R1700G R1700 II R1300 R1600 R1300G
REMAN ENGINE
3516B
OFF HIGHWAY TRUCK
789G 777G 789D 796 AC 794 AC 793D 777 775 773 793F 798 AC 785D 789 785 793 798
MOTOR GRADER
120G 24 163H 140H 140G 130G 143H 163H NA 140H ES 160H ES 12H NA 16M 16H 140H NA 14M 14H 14G 12H 12G 160H 160G 160H NA 12H ES 14H NA
WINCH
528 518 57H 56H 53 57 56 55
ROTARY CUTTER
RC7 RC20
BACKHOE
D3 931
HYDRAULIC SHOVEL
6020 6015 6040 6030 6030 T4 6015B 6020B 6060
TRACK-TYPE TRACTOR
D6D SR D6G2 LGP D6H II D10 D11 D4H III D3C III D3G D3B D7R SERIES D4G D4H D4E D6F SR D5B D5H D5E D5G D6E SR D6D D6R D6E D6G D6H D6G SR D3 D10T D4E SR D11N D11R D6H XL D6H XR D6GC D4C III D5H XL D5C III D7G2 D7R D7G D7H D10T2 D6G2 XL D4H XL D7R II
MARINE AUXILIARY
C32 3512 3508 3516C 3516B 3512C 3512B 3508B 3508C
MARINE ENGINE
3196 C12 MARINE 3176C 3176B C30 C32 C32 MARINE 3304 3306 3412 3516 3512 3508 C-12 C12 C15 D330C 3508C 3508B 3406E 3516B 3516C 3516E 3512C 3512E 3306B 3512B D333C 3412C 3412E 3304B
PIPELAYER
572R II 572R 561D 572G 571G
MINING EXCAVATOR
5230B 5130 5230 5130B
FRONT SHOVEL
235C
VIBRATORY COMPACTOR
CS-653 CS-643 CB-534 CP-643 CP-653
MOBILE HYD POWER UNIT
323D LN 349D L 345D 345C 349D2 323D L 345C L
PETROLEUM PACKAGE
TH48-E70 CX31-C13I
RIPPER SCARIFIER
140G 130G 12G
GENERATOR SET
G3406 G3520 G3516 G3512 G3508 3508 3412C 3304B G3412 3516 3512 3516C GEN G3516B G3516C G3516E G3516H 3508C G3516K 3508B SR5 C27 C32 3516B GEN G3520C G3520B G3520E 3306B G3520H G3520K 3512C 3512B G3306B G3512E 3516C G3512H 3516B 3516C GEN SET G3512K 3516E
RECLAIMER MIXER
RM-300
ENGINE
C175-20 G3412 3512E 3508PETROL 3512B 3512C G3516C G3516J G3516H 3516C 3516E G3406 G3520 G3520J G3520H 3512PETROL 3516PETROLEUM
LOCOMOTIVE ENGINE
3516 3512 C175-16 3516C 3516B C175-20 C32 C27 3512E 3512C 3512B 3508 3508C 3508B
EJECTOR TRUCK
730
ENGINE - MACHINE
3516C C-12 3176C 3304 3306 C4.4 3046
GEN SET ENGINE
3408B 3408C 3516B G3520B 3304B 3512B 3306B POWER SYS G3520 G3516C G3516B G3508 G3516 G3512 3508B 3306 3304 3412 3412C C-12 3508 3408 3512 3516
CHALLENGER
65 75 MT865 MT855 65C 65B 65E 65D MT845 MT835 75D 75C 75E 85C 85E 85D 95E 70C MTC855 MTC865 MTC835 MTC845
ROTARY/TRACK DRILLS
MD5125
RIPPER
D5 977 963 953 951 955 943 3 7 6 5 4 11
BOOM
120C
SKID STEER LOADER
242B3 252B3 262C2 236B3 272C 262B 262C 252B 268B 256C 246B 246C 248B 236B
TRUCK
775G 789C 789D 777C 777B 789B 777D 777G 777F 775G OEM 785 789 793 797 793D 793B 793C 793F 785G 773G 797F 773G OEM 785C 785D 797B 785B 777
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced