Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings3P-2582: 100mm Internal Diameter Single Row Ball Bearing
HomeDrivetrainDifferentialsDifferential Bearings3P-2582: 100mm Internal Diameter Single Row Ball Bearing
3P-2582: 100mm Internal Diameter Single Row Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Product Images
3P-2582: 100mm Internal Diameter Single Row Ball Bearing
3P-2582: 100mm Internal Diameter Single Row Ball Bearing
3P-2582: 100mm Internal Diameter Single Row Ball Bearing
3P-2582: 100mm Internal Diameter Single Row Ball Bearing
3P-2582: 100mm Internal Diameter Single Row Ball Bearing

Cat® Ball Bearing (Single Row)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-2582

Units of Measure

USMetric
Outside Diameter (mm): 150.0
Height (mm): 24.0
Material: Alloy Steel
Inside Diameter (mm): 100.0
Inside Diameter (in): 3.94
Outside Diameter (in): 5.9
Height (in): 0.94
View More
Compatible Models for part number 3P-2582

TRACK-TYPE TRACTOR

D11R D11T D11N D10 D11

PUMPER

SPF743 SPF343C

ENGINE - MACHINE

C4.4

RIPPER

11 10

TRUCK

777C 777B 777D 777G 777F

QUARRY TRUCK

777E

PETROLEUM ENGINE

3512C 3512B

PETROLEUM TRANSMISSION

TH48-E80 TH48-E70 CX48-P2300

TRACTOR

776D 776C 776B

BULLDOZER

11U 10C 10S 10U 11SU

OFF HIGHWAY TRUCK

777G 777E 777

PETROLEUM PACKAGE

TH48-E80 TH48-E70

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced