Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsOther Transmission Components3P-2685: 482.6mm Outer Diameter Clutch Piston
HomeDrivetrainTransmissions & ComponentsOther Transmission Components3P-2685: 482.6mm Outer Diameter Clutch Piston
3P-2685: 482.6mm Outer Diameter Clutch Piston

Cat® Transmission Planetary Clutch Piston in Power Train accesses action connects or disconnects elements within the planetary gear

Brand: Cat

Product Images
3P-2685: 482.6mm Outer Diameter Clutch Piston
3P-2685: 482.6mm Outer Diameter Clutch Piston
3P-2685: 482.6mm Outer Diameter Clutch Piston
3P-2685: 482.6mm Outer Diameter Clutch Piston
3P-2685: 482.6mm Outer Diameter Clutch Piston

Cat® Transmission Planetary Clutch Piston in Power Train accesses action connects or disconnects elements within the planetary gear

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-2685
Material: Gray (Flake) Iron
View More
Compatible Models for part number 3P-2685

UNDERGROUND ART TRUCK

AD30

POWER MODULE

TR43-C18L TR43 TR43-E44

TRACK LOADER

983B

PETROLEUM TRANSMISSION

TH48-E70

SOIL COMPACTOR

825H 825G 825C 825G II

LOAD HAUL DUMP

R3000H R2900G R2900

WHEEL DOZER

834G 834H 834B 824H 824G 824C 824G II

OFF HIGHWAY TRUCK

777G 777E 777

LANDFILL COMPACTOR

836 826G II 836H 836G 826C 826G 826H

MOTOR GRADER

24H 24M

OEM SOLUTIONS

3412C

WINCH

59N 59L 58L 59 58

WHEEL LOADER

988F II 986 988GC 986H 986K 980G II 988B 988G 988H 988F 980C 980F 980H 980G 980F II

TRACK-TYPE TRACTOR

D8L D9R D9L D9N D9 GC D10N

ARTICULATED TRUCK

D550B D44B D400E D400D D350E D35HP D350E II D400 D40D

RIPPER

9 8 10

PIPELAYER

589

INDUSTRIAL ENGINE

C9.3B

TRUCK

777C 777B 777D 777G 777F

QUARRY TRUCK

777E

POWERTRAIN

TR43M44-C13B TR43E44-C13BL

TRACTOR

776D 776C 776B

BULLDOZER

10SU 10U 8A 824S 8S 8U 825 9C 9U 9S 9SU 834U 834S

ENGINE - GENERATOR SET

3508B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced