Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings3P-4133: 0.781" Inner Diameter Unthreaded Spacer
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings3P-4133: 0.781" Inner Diameter Unthreaded Spacer
3P-4133: 0.781" Inner Diameter Unthreaded Spacer

Cat® 0.781" Inner Diameter Unthreaded Steel Spacer For Track Roller Guard

Brand: Cat

Product Images
3P-4133: 0.781" Inner Diameter Unthreaded Spacer
3P-4133: 0.781" Inner Diameter Unthreaded Spacer

Cat® 0.781" Inner Diameter Unthreaded Steel Spacer For Track Roller Guard

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-4133
Material: Carbon Steel
View More
Compatible Models for part number 3P-4133

WHEEL SKIDDER

518 528B 528 530B 508

TRACK-TYPE TRACTOR

D6H XL D6H XR D6G SR D7G D6D SR D6G2 LGP D8K D6H II D4E D6F SR D9H D6E SR D6C D6D D6E D6G D6H

RIPPER

977 8D 951 955 6 5 4

BOOM

120C

PIPELAYER

571G

HYDRAULIC CONTROL

163 143 183B 153 141 140

TRACK LOADER

977K 955K 955L

BULLDOZER

4S 8S 6 6A 6S 6SU 4A

WINCH

528 518 56 55 56H

GRAPPLE

518 120C 125C

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced