Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainSteeringSteering Friction Discs3P-5955: 311.2mm Outer Diameter Clutch Friction Disc
HomeDrivetrainSteeringSteering Friction Discs3P-5955: 311.2mm Outer Diameter Clutch Friction Disc
3P-5955: 311.2mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc (Planetary)

Brand: Cat

Product Images
3P-5955: 311.2mm Outer Diameter Clutch Friction Disc
3P-5955: 311.2mm Outer Diameter Clutch Friction Disc
3P-5955: 311.2mm Outer Diameter Clutch Friction Disc
3P-5955: 311.2mm Outer Diameter Clutch Friction Disc
3P-5955: 311.2mm Outer Diameter Clutch Friction Disc

Cat® Friction Disc (Planetary)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-5955

Units of Measure

USMetric
Inside Diameter (mm): 252.88
Outside Diameter (mm): 311.2
Thickness (mm): 4.95
Inside Diameter (in): 9.9559
Outside Diameter (in): 12.2519
Thickness (in): 0.1948
Material: Low Alloy Steel,Carbon Steel,Non-Band Type Friction Material,Alloy Steel
View More
Compatible Models for part number 3P-5955

SOIL COMPACTOR

815

WHEEL DOZER

814

LANDFILL COMPACTOR

816

MOTOR GRADER

12G 14H NA 130G 120G 140G 16H NA 14H 14G 16H 16G

RIPPER SCARIFIER

130G 140G 12G 16G

WHEEL LOADER

966C 950

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced