Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainTransmissions & ComponentsTransmission Plates3P-7584: 6.35mm Thick Clutch Plate
HomeDrivetrainTransmissions & ComponentsTransmission Plates3P-7584: 6.35mm Thick Clutch Plate
3P-7584: 6.35mm Thick Clutch Plate

Cat® 6.35mm Thick Clutch Plate for Planetary Transmission in Power train

Brand: Cat

Product Images
3P-7584: 6.35mm Thick Clutch Plate
3P-7584: 6.35mm Thick Clutch Plate
3P-7584: 6.35mm Thick Clutch Plate
3P-7584: 6.35mm Thick Clutch Plate
3P-7584: 6.35mm Thick Clutch Plate

Cat® 6.35mm Thick Clutch Plate for Planetary Transmission in Power train

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-7584

Units of Measure

USMetric
Material Description: Steel
Inside Diameter (mm): 438.0
Thickness (mm): 6.35
Inside Diameter (in): 17.244
Thickness (in): 0.25
Material: Alloy Steel,Carbon Steel
View More
Compatible Models for part number 3P-7584

TRACK-TYPE TRACTOR

D11R D11N D10

RIPPER

11 10

BULLDOZER

11U 10C 10S 10U 11SU

WHEEL DOZER

854 844 844H 854G 854K 844K

WHEEL LOADER

990 II 992D 994D 992C 992G 990K 994 990H 992K 990 992

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced