Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs3P-9497: 1/16-27 NPTF Thread Hex Drive Plug
HomeHoses & TubesCaps & PlugsPlugs3P-9497: 1/16-27 NPTF Thread Hex Drive Plug
3P-9497: 1/16-27 NPTF Thread Hex Drive Plug

Orifice Pipe Thread Plug

Brand: Cat

Product Images
3P-9497: 1/16-27 NPTF Thread Hex Drive Plug
3P-9497: 1/16-27 NPTF Thread Hex Drive Plug

Orifice Pipe Thread Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-9497
Material Description: Plated Steel
Material: Alloy Mixed: Metal,Alloy Steel
View More
Compatible Models for part number 3P-9497

GENERATOR

SR4

WHEEL TRACTOR

613B 613

BACKHOE LOADER

446B

WHEEL DOZER

854G 854K 854

OFF HIGHWAY TRUCK

777G 785D 777E 777 775 773 785

WINCH

518

GRAPPLE

518 120C 125C

ROTARY CUTTER

RC20

WHEEL LOADER

920 993K 992G 930 992K 993 992

HYDRAULIC SHOVEL

6015B 6015

WHEEL SKIDDER

518 528 518C

TRACK-TYPE TRACTOR

D9 D9T

GEN SET ENGINE

3508 3512 3516

MARINE ENGINE

3516 3512 3508

BOOM

120C

INDUSTRIAL ENGINE

3508 3512 3516

EXPANDED MINING PRODUCTS

LD350

QUARRY TRUCK

777E

TRUCK

785 775G 775G OEM 785G 773G 793C 773G OEM 777C 777B 785C 777D 785D 777G 777F 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B 776B

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced