Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareGrommets3P-9554: Dual Flange Symmetrical Grommet
HomeHardware, Seals, & ConsumablesHardwareGrommets3P-9554: Dual Flange Symmetrical Grommet
3P-9554: Dual Flange Symmetrical Grommet

Cat® Dual Flange Symmetrical Grommet, No Slit, ID: 14.3mm

Brand: Cat

Product Images
3P-9554: Dual Flange Symmetrical Grommet
3P-9554: Dual Flange Symmetrical Grommet
3P-9554: Dual Flange Symmetrical Grommet
3P-9554: Dual Flange Symmetrical Grommet
3P-9554: Dual Flange Symmetrical Grommet

Cat® Dual Flange Symmetrical Grommet, No Slit, ID: 14.3mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3P-9554

Units of Measure

USMetric
Flange Thickness (in): 0.13
Flange Thickness (mm): 3.18
Hardness (Shore A): 50.0
Inside Diameter (in): 0.56
Inside Diameter (mm): 14.29
Material: Chloroprene (CR) Rubber
Outside Diameter (in): 1.06
Outside Diameter (mm): 26.99
Style: No Slit
Thickness (in): 0.38
Thickness (mm): 9.52
Type: Dual Flange Symmetrical Grommet
View More
Compatible Models for part number 3P-9554

GENERATOR

SR4 SR4B

POWER MODULE

PM3508 PM3516 PM3512

INTEGRATED TOOLCARRIER

IT62G II IT38G II

WHEEL TRACTOR-SCRAPER

657 651

LOAD HAUL DUMP

R1700

OFF HIGHWAY TRUCK

785D

WINCH

59 58

MOTOR GRADER

12H 12G 120G 160H 160G 16H NA 135H 160H NA 160H ES 12H NA 163H 135H NA 12H ES 14H NA 120H ES 163H NA 140H 140G 120H NA 16H 16G 140H NA 130G 140H ES 143H 14H 14G

TRACK-TYPE TRACTOR

D5 D8L D10 D9L D6N LGP D4E D5B D6C D6D D6N XL

MINI HYD EXCAVATOR

301.6C 301.8C

ASPHALT PAVER

AP500F AP655 AP655F AP655F L AP600 AP600F AP555F

PIPELAYER

587T

EXCAVATOR

215B 215 M318 M320

VIBRATORY COMPACTOR

CC-24 CB-32 CB-24 CB-22

RIPPER SCARIFIER

16G

WHEEL TRACTOR

651B 657B 657G 641B

GENERATOR SET

XQ425 C13 XQ375 G3516 3516 3508B 3512 3512B 3508 C27 C13 XQ350 3516B

HYDRAULIC CONTROL

163 153

TRACK LOADER

983 977K 977L

COLD PLANER

PM820 PM825 PM822 PM620 PM622

TELEHANDLER

TH82 TH83 TH62 TH63 TH103

WHEEL LOADER

972G 972M 950G II 950G 962H 950F 962G 950H 972G II 972M XE 938G II 966M XE 962G II 938H 966F 966H 966G 966M 966G II

FORWARDER

574B 554 564

GEN SET ENGINE

3406B 3412 3412C 3508 3512 3516

ARTICULATED TRUCK

D20D D250E D250D D300E

RIPPER

6 9 8 10

ASPHALT SCREED

SE50 VT

TRUCK

777B 777 769C 785D 773B

TRACTOR

776 776B 772B 768C

BULLDOZER

10C 6A 6S 10S 10U 8A 8S 8U 9C 9U 9S

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced