Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits3S-5854: Turbocharger Cartridge Bearing Kit
Home
Upgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits
3S-5854: Turbocharger Cartridge Bearing Kit
3S-5854: Turbocharger Cartridge Bearing Kit

Turbocharger Cartridge Bearing

Brand: Cat

Product Images
3S-5854: Turbocharger Cartridge Bearing Kit
3S-5854: Turbocharger Cartridge Bearing Kit

Turbocharger Cartridge Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 3S-5854

Units of Measure

USMetric
Width (mm): 58.4
Height (mm): 43.2
Length (in): 3.1
Length (mm): 78.7
Height (in): 1.7
View More
Compatible Models for part number 3S-5854

GEN SET ENGINE

D379B D399 D398B

WHEEL TRACTOR

621 650B 666 623 651B 641 657B 651 641B 657 666B

TRUCK ENGINE

1673B 1673 1676

MARINE ENGINE

D353E D336 D333A D333B D353C D353D D379A D379B D399 D349 D398A D398B D330A D342C

INDUSTRIAL ENGINE

D398 D399 D353C D353E D353D D342 D349 D342C D398B D379 D379B

VEHICULAR ENGINE

D348 D349

TRUCK

773

TRACK LOADER

977H 955H

TRACTOR

772

GAS ENGINE

G353D G333C G398 G399 G379A G342C G379 G3306

MOTOR GRADER

12E

WHEEL LOADER

980

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert