Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageUndercarriage HardwareBolts3S-7837: Track Bolt
HomeUndercarriageUndercarriage HardwareBolts3S-7837: Track Bolt
3S-7837: Track Bolt

Cat® Hex Head, 0.875 Thread Size, 14mm Thread Pitch, 64.26mm long

Brand: Cat

Product Images
3S-7837: Track Bolt
3S-7837: Track Bolt
3S-7837: Track Bolt
3S-7837: Track Bolt
3S-7837: Track Bolt

Cat® Hex Head, 0.875 Thread Size, 14mm Thread Pitch, 64.26mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3S-7837

Units of Measure

USMetric
Bolt Length (in): 2.53
Bolt Length (mm): 64.26
Bolt Type: Hex Head
Grip Length (in): 1.5
Grip Length (mm): 38.1
Hand of Thread: RH
Material: Carbon Steel
Thread Size (in): 0.034
Class or Grade: Sae J429 Grade 8 (150 Ksi)
Thread Size (mm): 0.875
Locking Feature: None
Thread Size (dia x pitch) (mm): 7/8x14
View More
Compatible Models for part number 3S-7837

TRACK-TYPE TRACTOR

D8H

PIPELAYER

583H

TRACK LOADER

977K 977L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced