Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesAdapters, Couplings, & FittingsCouplings3S-8363: Reusable Coupling
HomeHoses & TubesAdapters, Couplings, & FittingsCouplings3S-8363: Reusable Coupling
3S-8363: Reusable Coupling

Brand: Cat

fallback-image
3S-8363: Reusable Coupling

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 3S-8363

We are still working on adding a description for this part.

Specifications for part number 3S-8363
Material: Alloy Copper,Alloy Zinc,High Pressure Hose
View More
Compatible Models for part number 3S-8363

WHEEL TRACTOR

650B 666 623B 651B 660B 621B 633C 657B 621R 633D 627 621 639D 627B 637 637D 641B 657 666B

HYDRAULIC CONTROL

193B 173B 163 161 143 183B 153 151 141

TRACK LOADER

963 973 935C 951C 951B 935B 977H 941B 977L 931B 983B 955H 931C 955K 955L 941

SOIL COMPACTOR

825C 825B 815

WHEEL DOZER

834 824B 824C 814

WINCH

53 55 59 58

LANDFILL COMPACTOR

816 826C 826B

MOTOR GRADER

16 120 12E 140

BACKHOE

931 D3

COMPACT WHEEL LOADER

910

WHEEL LOADER

950B/950E 980 950B 950E 988 992 920 988B 980B 992B 980C 992C 980F 930 966C 966R 950

TRACK-TYPE TRACTOR

D8L D9G D10 D9L D3B D3C D4B D4C D5B D6D D6G

RIPPER

3 6 5 4 9 8 977 963 951 955 10

PIPELAYER

583K 571G 594H 594

TRUCK

769 773 777 769B 769C 773B

WHEEL SCRAPER

623B 639D 633D 621B

TRACTOR

772 776 772B 768C 768B

BULLDOZER

10C 5A 5S 6A 814S 6S 10S 10U 977A 8A 824S 8S 8U 9C 9U 9S 955

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced