Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareSprings3T-3159: 5.1mm Outer Diameter Compression Spring
HomeHardware, Seals, & ConsumablesHardwareSprings3T-3159: 5.1mm Outer Diameter Compression Spring
3T-3159: 5.1mm Outer Diameter Compression Spring

Cat® 5.1mm Outer Diameter Compression Spring

Brand: Cat

Product Images
3T-3159: 5.1mm Outer Diameter Compression Spring
3T-3159: 5.1mm Outer Diameter Compression Spring
3T-3159: 5.1mm Outer Diameter Compression Spring
3T-3159: 5.1mm Outer Diameter Compression Spring
3T-3159: 5.1mm Outer Diameter Compression Spring

Cat® 5.1mm Outer Diameter Compression Spring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3T-3159

Units of Measure

USMetric
Length (in): 0.4
Length (mm): 10.31
Outside Diameter (in): 0.2
Outside Diameter (mm): 5.1
Spring Type: Compression
Weight (kg): 1.5
Weight (lb): 3.3
Wire Size (in): 0.02
Wire Size (mm): 0.6
Material: Carbon Steel
View More
Compatible Models for part number 3T-3159

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD30 AD45

WHEEL TRACTOR

651E 615 657E

INTEGRATED TOOLCARRIER

IT62G II IT62G IT62H IT38F

RECLAIMER MIXER

RM-350B

TRACK LOADER

933C 939 933 939C 973C 963C 953C

LOAD HAUL DUMP

R1600G R1600H R1700G R2900 R1300G R3000H R2900G R1300G II

SOIL COMPACTOR

825G 815F 825G II

EJECTOR TRUCK

D400E II

COLD PLANER

PM-465

WHEEL DOZER

824G 814F 824G II

OFF HIGHWAY TRUCK

793D 785D 789D

LANDFILL COMPACTOR

826G II 836G 826G 816F

MOTOR GRADER

120H 120K 120 GC 135H 160H ES 12H NA 163H 120H ES 160 140K 140H 16H 140H NA 140K 2 140 143H 16GC 14H 12H 12K 120 160K 160H 16H NA 160H NA 140 GC 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES 120K 2

WHEEL LOADER

960F 972G 972H 988F II 950G II 950G 962H 950F 962G 950H 980G II 988G 988H 966F 966H 966G 966F II 924GZ 972G II 993K 924F 924G 962G II 980F 980H 980G 992G 938F 994D 970F 966G II 950F II

TRACK-TYPE TRACTOR

D6R III D7R LGP D6R XL D9 GC D6R II D3C III D4C III D3G D5C III D7R SERIES D4G D5M D5N D5G D6R D6T D6M D6N D6G D7R D8L D6R STD D9R D8R II D9L D10R D11R D7R II D7R XR

ARTICULATED TRUCK

D350E II D400E II

ASPHALT PAVER

AP-655C

TRACK FELLER BUNCHER

TK732 2390 2391 TK722 552 2 TK721 TK752 1190 511 541 2 2290 522 521 2590 1390 2491 1190T 1090 521B 532 522B 541 1290T 551 552 TK711

PIPELAYER

572R II 587T 561N 583T 589 PL83 PL87

QUARRY TRUCK

775D 775B 771D 771C

TRUCK

785 789 793D 793B 793C 773E 773D 785C 785D 773B 785B 775E 775D 789C 789D 777C 789B 777D 777 769D 769C

WATER FORDING TRACTOR

D7R II

TRACTOR

776 776D 776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced