Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components3T-3445: 44mm Thick Mount Bushing
Home
EngineEngine ComponentsEngine Mounts & SupportsIsolation Mounts & Components
3T-3445: 44mm Thick Mount Bushing
3T-3445: 44mm Thick Mount Bushing

Cat® 44mm Thick Rubber Mount Bushing

Brand: Cat

Product Images
3T-3445: 44mm Thick Mount Bushing
3T-3445: 44mm Thick Mount Bushing
3T-3445: 44mm Thick Mount Bushing
3T-3445: 44mm Thick Mount Bushing
3T-3445: 44mm Thick Mount Bushing

Cat® 44mm Thick Rubber Mount Bushing

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3T-3445
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3T-3445

Units of Measure

USMetric
Head Outside Diameter (mm): 114
Pilot Outside Diameter (mm): 58
Mount Height (in): 1.73
Material: Alloy Mixed: Metal,Natural Rubber (NR) Rubber,Carbon Steel
Inside Diameter (mm): 28.5
Head Outside Diameter (in): 4.49
Standard Bolt Size (in): 3/4
Head Thickness (mm): 15
Pilot Outside Diameter (in): 2.28
Head Thickness (in): 0.59
Bonded Sleeve: Yes
Inside Diameter (in): 1.12
Mount Height (mm): 44
Mount Type: Two-Piece - Symmetric
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 3T-3445

TRACK-TYPE TRACTOR

D5H D9L D5H XL D4H III D4H D8L D4H XL D10

RIPPER

D5 953 10 5 4 8 943

TRACK LOADER

963 953 973

BULLDOZER

4S 4P 8S 10C 5A 10S 5P 5S 10U 4A 8A

WINCH

55 54 54H

TRACK SKIDDER

527 D4HTSK II D5HTSK II D4HTSK III 517

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert