Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainAxles & ComponentsAxles3T-6541: 215.56mm Outside Diameter Duo Cone Seal
HomeDrivetrainAxles & ComponentsAxles3T-6541: 215.56mm Outside Diameter Duo Cone Seal
3T-6541: 215.56mm Outside Diameter Duo Cone Seal

Cat® Duo Cone Seal used for Axle Housings

Brand: Cat

Product Images
3T-6541: 215.56mm Outside Diameter Duo Cone Seal
3T-6541: 215.56mm Outside Diameter Duo Cone Seal
3T-6541: 215.56mm Outside Diameter Duo Cone Seal
3T-6541: 215.56mm Outside Diameter Duo Cone Seal
3T-6541: 215.56mm Outside Diameter Duo Cone Seal

Cat® Duo Cone Seal used for Axle Housings

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3T-6541

Units of Measure

USMetric
Outside Diameter (mm): 700.0
Inside Diameter (mm): 667.58
Lip Outside Diameter (mm): 704.66
Housing Diameter (mm): 703.28
Temperature (°C): -55 TO 150
Outside Diameter (in): 27.6
Inside Diameter (in): 26.3
Lip Outside Diameter (in): 27.7
Housing Diameter (in): 27.7
Temperature (°F): -67 TO 302
Toric Material: Silicone
O.D. (mm): 210.0
Ramp Angle: 15.0
Toric Cross Section (mm): 13.0
Ring Material Description: Formed
View More
Compatible Models for part number 3T-6541

TRACK-TYPE TRACTOR

D6D

WHEEL SKIDDER

545C 535C 525C 535B 525B 525 545 515

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

725C 725 730 D20D D250E D250D 730C D250E II D300E II

WHEEL FELLER BUNCHER

TK380 2570C 543 HA770 HA870 TK370 2670C 563C 533 573C

EJECTOR TRUCK

730 730C

WHEEL LOADER

962M Z 962 962H 950H 950K 962L 962K 950M 950 950L 962M 950M Z

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced