Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks3T-9346: Hydraulic Hand Control Lever Shaft
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsGrease Zerks3T-9346: Hydraulic Hand Control Lever Shaft
3T-9346: Hydraulic Hand Control Lever Shaft

Cat® Hydraulic Hand Control Lever Steel Shaft

Brand: Cat

Product Images
3T-9346: Hydraulic Hand Control Lever Shaft
3T-9346: Hydraulic Hand Control Lever Shaft
3T-9346: Hydraulic Hand Control Lever Shaft
3T-9346: Hydraulic Hand Control Lever Shaft
3T-9346: Hydraulic Hand Control Lever Shaft

Cat® Hydraulic Hand Control Lever Steel Shaft

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3T-9346

Units of Measure

USMetric
Diameter (in): 0.625
Diameter (mm): 15.87
Material: Alloy Steel,Carbon Steel
Pin Length (mm): 99999.99
View More
Compatible Models for part number 3T-9346

TRACK-TYPE TRACTOR

D7R D9L D7H D10N D6R D8N D11N

RIPPER

11 10 7 8

BULLDOZER

8U 11U 7A 7S 7U 10SU 10U 11SU 8SU 7SU 8A

WINCH

59N 59L 57H 57 59 58L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced