Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsOther Cab Components3V-2425: Governor Foot Pedal
HomeCabsOther Cab Components3V-2425: Governor Foot Pedal
3V-2425: Governor Foot Pedal

Cat® Governor Foot Pedal is operated by foot pressure, for controlling functions in equipment

Brand: Cat

Product Images
3V-2425: Governor Foot Pedal
3V-2425: Governor Foot Pedal
3V-2425: Governor Foot Pedal
3V-2425: Governor Foot Pedal
3V-2425: Governor Foot Pedal

Cat® Governor Foot Pedal is operated by foot pressure, for controlling functions in equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3V-2425

Units of Measure

USMetric
Length (in): 10.63
Length (mm): 270.0
Material Description: Cast iron
Width (in): 3.38
Width (mm): 86.0
Height (mm): 86.0
Height (in): 3.39
Number of Teeth: 36
Pitch (mm): 12.5
Pitch (in): 0.5
Material: Malleable Iron Casting,Alloy Iron
Weight (kg): 1.62
Weight (lb): 3.57
View More
Compatible Models for part number 3V-2425

TRACK-TYPE TRACTOR

D5B

INTEGRATED TOOLCARRIER

IT28 IT18B IT28B IT18

SOIL COMPACTOR

815B 825C

WHEEL DOZER

814B 824C 834B

LANDFILL COMPACTOR

836 816B 826C

WHEEL LOADER

950B/950E G926 936 916 966F II 936E 926E 966D 936F 988B 966F 966E G936 950B 988F G916 926 950E 992D 960F 950F 980C 992C 980F 970F 994 980F II 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced