Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings3W-8570: Self-Aligning Spherical Plain Bearing
HomeHardware, Seals, & ConsumablesLinkage Pins & Sleeve BearingsSleeve Bearings3W-8570: Self-Aligning Spherical Plain Bearing
3W-8570: Self-Aligning Spherical Plain Bearing

Self-Aligning Spherical Plain Bearing

Brand: Cat

Product Images
3W-8570: Self-Aligning Spherical Plain Bearing
3W-8570: Self-Aligning Spherical Plain Bearing
3W-8570: Self-Aligning Spherical Plain Bearing
3W-8570: Self-Aligning Spherical Plain Bearing
3W-8570: Self-Aligning Spherical Plain Bearing

Self-Aligning Spherical Plain Bearing

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 3W-8570

Units of Measure

USMetric
Inside Diameter (in): 3.543
Inside Diameter (mm): 90.0
Length (in): 2.362
Length (mm): 60.0
Outside Diameter (in): 5.118
Outside Diameter (mm): 130.0
Material: Steel Bearing
View More
Compatible Models for part number 3W-8570

TRACK LOADER

963D 963B 963C 963 963K

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced