Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings415-1925: Bearing-Aligning-GD
HomeDrivetrainDifferentialsDifferential Bearings415-1925: Bearing-Aligning-GD
415-1925: Bearing-Aligning-GD

Cat® Self-Aligning Spherical Plain Bearing (General Duty)

Brand: Cat

Product Images
415-1925: Bearing-Aligning-GD
415-1925: Bearing-Aligning-GD
415-1925: Bearing-Aligning-GD
415-1925: Bearing-Aligning-GD
415-1925: Bearing-Aligning-GD

Cat® Self-Aligning Spherical Plain Bearing (General Duty)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 415-1925

Units of Measure

USMetric
Inside Diameter (in): 1.0
Inside Diameter (mm): 25.4
Length (in): 0.875
Length (mm): 22.225
Outside Diameter (in): 1.625
Outside Diameter (mm): 41.275
Material: Carbon Steel
View More
Compatible Models for part number 415-1925

FORWARDER

584HD 584

ROAD RECLAIMER

RM400 RM-350B

ASPHALT PAVER

AP-655C AP500F AP-655D BG-2455D BG-2455C AP-1055B AP-1055F AP-1055D AP-1055E AP655F BG-240C BG600D BG555E AP-900B BG-2255C BG-225C AP-555E AP-600D BG-230D AP-1050B AP-650B AP-800D AP-800C BG655D BG1000E BG-230 AP-500E BG-260D BG-260C BG1055E BG-245C AP655F L AP600F AP555F BG500E

FELLING HEAD

SH-56B

ROTARY MIXER

RM500B

RECLAIMER MIXER

RM400 RM500B RM-350B RM-500

ASPHALT SCREED

AS2302 AS2301 8 FT AS2251 SE50 V 10 FT 8-16B 10-20WB AS2302C AS4252C SE50 VT AS2252C SE60 V 10-20B 10B

BACKHOE LOADER

414E

VIBRATORY COMPACTOR

CS-323C CS-553 CS-551 CS-433B CS-323 CB-334D CP-433B CP-323 CB-335D CP-323C CP-553 CB-434

COLD PLANER

PM-465 PM-201 PM-565 PM-565B

MOTOR GRADER

12H 12G 12K 120H 120G 120 160K 160H 120K 160G 135H 160H NA 160H ES 12H NA 163H 135H NA 12H ES 120H ES 140K 163H NA 140H 140G 120H NA 140H NA 130G 140K 2 140H ES 140 143H 120K 2

RIPPER SCARIFIER

12G 130G 140G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced