Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageRolling ComponentsShafts415-5199: Idler Shaft
HomeUndercarriageRolling ComponentsShafts415-5199: Idler Shaft
415-5199: Idler Shaft

Cat® Shaft 40mm Bearing Diameter, 184mm long, Straight Pins

Brand: Cat

Product Images
415-5199: Idler Shaft
415-5199: Idler Shaft

Cat® Shaft 40mm Bearing Diameter, 184mm long, Straight Pins

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 415-5199

Units of Measure

USMetric
Bearing Diameter (in): 1.575
Material: Microalloy Steel,Carbon Steel,Alloy Steel
Overall Length (in): 7.244
Flat Option: Yes
Overall Length (mm): 184.0
Center Fill Option: No
Bearing Diameter (mm): 40
View More
Compatible Models for part number 415-5199

MINI HYD EXCAVATOR

305.5 GC 305 306.5 305.5E2 CR 306 305.5 CR 305 CR 305E2 305E2 CR 305.5E2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced