Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits416-7727: Exhaust Manifold Gasket
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits416-7727: Exhaust Manifold Gasket
416-7727: Exhaust Manifold Gasket

Cat® GASKET

Brand: Cat

Product Images
416-7727: Exhaust Manifold Gasket
416-7727: Exhaust Manifold Gasket
416-7727: Exhaust Manifold Gasket
416-7727: Exhaust Manifold Gasket
416-7727: Exhaust Manifold Gasket

Cat® GASKET

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 416-7727
Material: Stainless Steel,Corrosion Preventative Fluid
View More
Compatible Models for part number 416-7727

GENERATOR

LC51XX LC30XX LC31XX

INTEGRATED TOOLCARRIER

IT38H

WHEEL TRACTOR-SCRAPER

613G

LOAD HAUL DUMP

R1300G II

MATERIAL HANDLER

MH3032

MOTOR GRADER

12M 120 120M 140 GC

TRACK SKIDDER

527

TRACK-TYPE TRACTOR

D4 D5 D6K XL D5R LGP D6K2 D5R2 D5R XL D6N D6K D6K LGP

WHEEL SKIDDER

535D 545D 555D 525D

ASPHALT PAVER

AP-655D AP1055 AP-1055F AP-1055E AP655 AP655F BG600D AP-1000E AP-600D BG655D AP655F L AP600 AP600F

PIPELAYER

PL61

EXCAVATOR

336 GC 333 GC 320D2 320 320D L 326 330D2 324 330 GC 323 323D3 330 323D L 330D2 L 333 323D2 326D2 L 326 GC 320D2 GC 320D2 FM 320D 323GC 320D GC 326D2 323D2 L 326GC 329D2 L 320D2 L 329D2

ENGINE - GENERATOR SET

C7.1DE200E

VIBRATORY COMPACTOR

CP-64 CS-56 CS78B CS-56B CS-68B CP-56 CP-74B CS-78B CP76B CS-79B CS74B CP74B CS-76 CS-74 CS68B CS56B CS-74B CS14 CP-76 CP-74 CS-64 CS79B CP-56B CP-68B CP68B CP56B

MOBILE HYD POWER UNIT

330D2

GENERATOR SET

C6.6 DE220GC C7.1 GEN DE200E0 C7.1 GEN S DE200GC DE33GC C7.1 C7.1DE150E0 3512B XQP150 C7.1DE200E DE50GC DE165GC C7.1DE150E DE150GC

ENGINE

C7.1

TRACK LOADER

963 963D 963K 953D 953K 953

SOIL COMPACTOR

815K 815 CP12 CP14 CP16 CP17 CS20 CS12 CS16 CS19

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

WHEEL LOADER

962 928H 950GC 814K 928HZ 924HZ 962L 950M 950L 962M 950 GC 924H 926 924K 924 930 938 938H 938K 930H 930K

ENGINE - MACHINE

C6.6

GEN SET ENGINE

POWER SYS

TRANSMISSION

TR16-C7.1

WHEELED EXCAVATOR

M322D MH M322D2 M322D M318D M320 M316D M320D2 M324D2 MH M322D2 MH M318D MH

INDUSTRIAL ENGINE

C6.6 C7.1

WHEEL FELLER BUNCHER

553C 2470C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced