Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits417-4607: Machine Lift Plate
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits417-4607: Machine Lift Plate
417-4607: Machine Lift Plate

Cat® Machine Lift Plate designed to facilitate safe lifting and positioning of heavy machinery

Brand: Cat

Product Images
417-4607: Machine Lift Plate
417-4607: Machine Lift Plate
417-4607: Machine Lift Plate
417-4607: Machine Lift Plate
417-4607: Machine Lift Plate

Cat® Machine Lift Plate designed to facilitate safe lifting and positioning of heavy machinery

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 417-4607

Units of Measure

USMetric
Material Description: STEEL
Overall Height (in): 3.15
Overall Height (mm): 80.0
Overall Length (in): 7.49
Overall Length (mm): 190.3
Overall Width (in): 0.63
Overall Width (mm): 16.0
Weight (kg): 2.74
Weight (lb): 6.04
Material: Structural Steel
View More
Compatible Models for part number 417-4607

MULTI TERRAIN LOADER

257D 277D 297D 297D2 297D XHP 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289D3 255 259D3 279D3 265 275XE 249D3 299D XHP 259D 239D 299D 279D 275 239D3 299D3 XE 285 299D3 299D2 299D2 XHP

SKID STEER LOADER

249D3 226D3 226D 246D 262D3 250 232D 272D 272D XHP 242D3 260 246D3 236D 270 232D3 236D3 242D 262D 272D2 XHP 270XE 272D3 XE 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced