Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Medium Wheel Loader417-4921: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Base Edge
Home
AttachmentsBuckets - Medium Wheel Loader
417-4921: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Base Edge
417-4921: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
417-4921: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Base Edge
417-4921: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Base Edge
417-4921: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Base Edge
417-4921: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Base Edge
417-4921: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Base Edge
417-4921: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Base Edge
417-4921: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Base Edge
417-4921: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Base Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Related parts
417-4905
417-4905: 3.5 m3 (4.5 yd3), Pin On, Bolt-On Cutting Edge
Check Price
525-7237
525-7237: 2.1 m3 (2.7 yd3), Pin On, Bolt-On Cutting Edge
Check Price
345-2820
345-2820: 2.1 m3 (2.7 yd3), 2550 mm (100 in), Pin On, Bolt-On Cutting Edge
Check Price
466-2253
466-2253: 2.7 m3 (3.5 yd3), Pin On, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert